United States
 
 
United States
 
 
EPIC® BATTERY 250RB7PC03
TÜV certifiedUL recognized
halogen-freeheat resistancecold resistance

Add to product comparison

Price

Login for price

Quantity

1 PC per packing unit

Login for the stock inquiry.

Benefits

  • Cable connector for rated currents up to 350 A and voltages up to 1,500 V.
  • Reliable locking system provides security against disconnection under load as well as flexible maintenance options.
  • Mechanical coding of the connector face and color coding of the housing prevent incorrect insertion when connecting the battery (color black for negative terminal and red/orange for positive terminal).
  • Can be freely rotated 360°, making it ideal for flexible wiring with different cable outlets.
  • Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • When connected, protection class IP 67 can be achieved.
  • With TUEV Rheinland testing mark.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Suitable for conductor cross-sections up to 120 mm².

Application

  • For the front-side connection of battery modules within energy storage systems.
  • For use with matching housing connector.

Last viewed article