Cable connector for rated currents up to 350 A and voltages up to 1,500 V.
Reliable locking system provides security against disconnection under load as well as flexible maintenance options.
Mechanical coding of the connector face and color coding of the housing prevent incorrect insertion when connecting the battery (color black for negative terminal and red/orange for positive terminal).
Can be freely rotated 360°, making it ideal for flexible wiring with different cable outlets.
Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
When connected, protection class IP 67 can be achieved.
With TUEV Rheinland testing mark.
UL certification according to technical data enables the product to be used on the North American market.
Suitable for conductor cross-sections up to 120 mm².
Application
For the front-side connection of battery modules within energy storage systems.