United States
 
 
United States
 
 
EPIC®  MC04C3LSDSBP-22RG10
CE markedPROFINET
icon sturgeon signal

Add to product comparison

Register for your individual price.

Price

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 100 PC .

Login for the stock inquiry.

Benefits

  • The patch cable assembled on both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • The two M12 plug connections with innovative push-pull locking in accordance with DIN EN IEC 61076-2-010 are plugged in and locked or unlocked completely without tools. Thanks to this technology, there is no need for the labor-intensive screwing that is otherwise required for conventional M12 plug connections.
  • Fast information exchange through Ethernet technology.
  • Cat. 5e performance up to 100 Mbit/s.
  • Ideal protection against electromagnetic interference thanks to double shielding made of aluminum-laminated foil and copper shielding braiding with high degree of coverage (SF/UTP).
  • Halogen free conductor insulation and jacket compound to meet special fire safety requirements.

Application

  • For flexible use in the PROFINET network (type B), due to stranded conductor design.
  • Also suitable for EtherCAT and EtherNET/IP applications.
  • Can be used in dry, damp and, especially, harsh and oily spaces.
  • The PUR outer jacket and connectors withstand high mechanical stresses.
  • The PUR outer jacket is resistant to mineral oil-based lubricants and highly resistant to chemicals.

Last viewed articles