Add to product comparison
Benefits
- The patch cable assembled on both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
- The two M12 plug connections with innovative push-pull locking in accordance with DIN EN IEC 61076-2-010 are plugged in and locked or unlocked completely without tools. Thanks to this technology, there is no need for the labor-intensive screwing that is otherwise required for conventional M12 plug connections.
- Fast information exchange through Ethernet technology.
- Cat. 6A performance up to 10 Gbit/s.
- Ideal protection against electromagnetic interference thanks to double shielding made of aluminum-laminated foil and copper shielding braiding with high degree of coverage (SF/UTP).
- Halogen free conductor insulation and jacket compound to meet special fire safety requirements.
Application
- For flexible use.
- Also suitable for EtherCAT and EtherNET/IP applications.
- Can be used in dry, damp and, especially, harsh and oily spaces.
- The PUR outer jacket and connectors withstand high mechanical stresses.
- The PUR outer jacket is resistant to mineral oil-based lubricants and highly resistant to chemicals.