United States
 
 
United States
 
 
EPIC® M25
CE marked
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

Add to product comparison

Price

Login for price

Quantity

5 PC per packing unit

Login for the stock inquiry.

Benefits

  • Creates additional room in the connector housing and acts as an adapter, depending on the variant, for providing compatibility between the metric and the PG connection thread.
  • Easy assembly with an open-end wrench.
  • Available in different thread sizes.
  • Can be combined with metric or PG cable glands (depending on the article).
  • Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)).

Application

  • For use with many EPIC® rectangular connector housings.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.

Last viewed article