United States
 
 
United States
 
 
EPIC® H-A 10 TGH hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance
Last chance to order: while stocks last.

Hood; Design size: 16A; Plug connection design: High; Single lever; Number of cable entries: 1; Aluminum, Powder-coated; IP protection class plugged in: IP 65Copied to clipboard

Add to product comparison

Price

Login for price

Quantity

5 PC per packing unit

Login for the stock inquiry.

 

  • The EPIC® H-A series of rectangular connectors includes slim and space-saving housings that are suitable for confined spaces.
  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler hood).
  • The high design offers more space, making it suitable for larger inserts or applications that need more space in the housing.
  • With threaded borehole for use with a corresponding cable gland.
  • Meets protection class IP 65 when locked.
  • The user-friendly design with a good grip makes the plug connection easy to connect and release.
  • UL certification according to technical data enables the product to be used on the North American market.

 

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Suitable for outdoor use.

Last viewed article