United States
 
 
United States
 
 
EPIC® H-A 3 MTG hood
CE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

Add to product comparison

Price

Login for price

Quantity

10 PC per packing unit

Login for the stock inquiry.

 

  • The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler hood).
  • With straight cable entry for orderly cable laying and to prevent the cable from bending too much.
  • Available with threaded borehole or with extra large M25 threaded borehole for use with a corresponding cable gland.
  • Also available as a variant with integrated SKINTOP® cable gland for optimum strain relief and sealing.
  • Locking is performed using a single lever on the counter-housing.
  • Meets protection class IP 65 when locked.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.

 

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Withstands high environmental and mechanical stress.
  • Suitable for outdoor use.

Last viewed article