United States
 
 
United States
 
 
EPIC® H-A 32 SGR surface mount base
CE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

Surface-mount base; Design size: 32A; Plug connection design: Standard; Double lever; Number of cable entries: 2; Aluminum, Powder-coated; IP protection class plugged in: IP 65Copied to clipboard

Add to product comparison

Price

Login for price

Quantity

5 PC per packing unit

Please observe the minimum order quantity of 50 PC .

Login for the stock inquiry.

 

  • The EPIC® H-A series of rectangular connectors includes slim and space-saving housings that are suitable for confined spaces.
  • The surface-mount base can be plugged into many of the most popular hoods.
  • With threaded borehole for use with a corresponding cable gland.
  • Locking takes place using a double latch.
  • Meets protection class IP 65 when locked.
  • UL certification according to technical data enables the product to be used on the North American market.

 

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Suitable for outdoor use.

Last viewed article