United States
 
 
0
0
0
United States
 
 
EPIC® H-B 10 TG hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 TG

Hood; Design size: 24B; Plug connection design: Standard; Double lever; Number of cable entries: 1; Aluminum, Powder-coated; IP protection class plugged in: IP 65

EPIC® H-B 24 TG 29 ZW. HOOD

10111000

Add to product comparison

Price

Register for price

Quantity

Login for the stock inquiry.

Benefits

  • Ideal for many applications due to a wide range of housings and inserts
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry