Add to product comparison
- High-quality, solid or twisted contact for the safe transmission of higher currents.
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Pin contacts fit into inserts for the panel-mount base as well as the EPIC® M23P series coupling plug.
- With corrosion-resistant gold coating for the low contact resistances and long product life.
- For use with circular connector inserts of the EPIC® M23P series.