United States
 
 
United States
 
 
EPIC® M23P D6 7.5-12 OG PLUG
CE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

Add to product comparison

Register for your individual price.

Price

Quantity

50 PC per packing unit

Login for the stock inquiry.

Benefits

  • Particularly high power despite extremely space-saving design for very small devices.
  • Innovative design allows high voltages up to 1000 V.
  • When connected, protection class IP 68 and IP 69K can be achieved. The Clean Design connection is therefore easy to clean.
  • Connection can be installed in conjunction with the EPIC® M23P Pin inserts HV for voltages up to 630 V at an altitude of up to 5000 m above sea level.
  • Stability thanks to die-cast zinc metal housing.
  • Variants with different pole configurations available.

Application

  • For connecting devices and machines to a power supply in various applications, including signal transmission.
  • Typical areas of application are electric motors and servo drives.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with the EPIC® M23P series marking rings.

Last viewed articles