United States
 
 
United States
 
 
EPIC® M23P F6 QF 8-PIN CP 7.5-15.5 OG EXT
CE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

Add to product comparison

Register for your individual price.

Price

Quantity

1 PC per packing unit

Login for the stock inquiry.

Benefits

  • Particularly high power despite extremely space-saving design for very small devices.
  • Innovative design allows high voltages up to 1000 V.
  • Quickflex quick-locking system enables easy connection to the counterpart. Locking takes place after just one eighth of a turn. Quickflex can be plugged in with market standard plug connectors.
  • When connected, protection class IP 68 and IP 69K can be achieved. The Clean Design connection is therefore easy to clean.
  • Connection can be installed in conjunction with the EPIC® M23P Pin inserts HV for voltages up to 630 V at an altitude of up to 5000 m above sea level.
  • Stability thanks to die-cast zinc metal housing.
  • Variants with different pole configurations available.

Application

  • For connecting devices and machines to a power supply in various applications, including signal transmission.
  • Typical areas of application are electric motors and servo drives.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with the EPIC® M23P series marking rings.

Last viewed articles