United States
 
 
United States
 
 
EPIC®  M12 FELM5F-0.5-M16
CE markedUR recognised US, cUR recognised US
cold resistanceicon sturgeon signal

Add to product comparison

Price

Login for price

Quantity

10 PC per packing unit

Login for the stock inquiry.

Benefits

  • Convenient connection solution for individual device concepts.
  • With M16 thread for easy screwing into a housing with a threaded borehole (including lock nut for through holes without thread).
  • With ready-to-connect single cores for quick wiring within the housing.
  • The mechanical coding of the connector face prevents incorrect plugging with mating connectors.
  • When connected, protection class IP 67 can be achieved.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For connecting devices to control cabinets or machine housings.
  • T- and L-coded plug connectors for direct current applications in the low-voltage range. For supplying power to smaller devices (e.g. decentralized I/O modules, smaller motors).
  • S- and K-coded plug connectors for connecting three-phase motors up to 7.5 kW.
  • Good oil and chemical resistance.

Last viewed article