United States
 
 
United States
 
 
EPIC® POWER M23 D6 TWIST 8,5-11 (20)
CE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

Add to product comparison

Price

Login for price

Quantity

20 PC per packing unit

Login for the stock inquiry.

 

  • Particularly high power despite extremely space-saving design for very small devices.
  • Stability thanks to die-cast zinc metal housing.
  • Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
  • TWIST quick-locking system enables easy connection to the counterpart (locking takes place after just one eighth of a turn). TWIST can be connected to market-standard plug connectors.
  • Housing is available separately or including insert.
  • The individual housing can be used with inserts for either sockets or male contacts (available separately).

 

  • For use with matching TWIST counterparts of the EPIC® POWER M23 series.
  • For connecting the power supply of devices and machines with higher voltages and currents.
  • Typical areas of application are electric motors and servo drives.
  • Especially for environments where electromagnetic compatibility (EMC) is required.

Last viewed article