United States
 
 
United States
 
 
EPIC® POWERLOCK 2.0 F6 GN
CE marked
heat resistancecold resistance

Add to product comparison

Register for your individual price.

Price

Quantity

1 PC per packing unit

Login for the stock inquiry.

Benefits

  • Integrated unlocking function for quick and safe plugging and unplugging without additional tools.
  • Coupling plug drain (type F6) for use with a contact drain (available separately).
  • Available in harmonized colors according to European standard (color coding for DC and AC).
  • For conductor cross-sections up to 240 mm² (0.37 in²).
  • High stability due to robust PBT plastic.
  • With M40 thread for use with a corresponding cable gland.
  • When connected, protection class IP 67 can be achieved.
  • VDE-tested quality.
  • Can be used as an electrical shore connection for inland waterway vehicles.

Application

  • Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
  • Suitable for electric motors and cooling units.
  • For use with unshielded single conductors.
  • Withstands moderate mechanical stress.
  • Suitable for outdoor use.

Last viewed articles