Add to product comparison
Benefits
- Convenient connection solution for individual device concepts.
- With M16 thread for easy screwing into a housing with a threaded borehole (including lock nut for through holes without thread).
- With ready-to-connect single cores for quick wiring within the housing.
- The mechanical coding of the connector face prevents incorrect plugging with mating connectors.
- When connected, protection class IP 67 can be achieved.
Application
- Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
- For connecting devices to control cabinets or machine housings.
- Good oil and chemical resistance.