United States
 
 
United States
 
 
EPIC® SOLAR 4 GEN2 Patch 8m
uv-resistant.flame-retardanthalogen-free

Add to product comparison

Price

Login for price

Quantity

10 PC per packing unit

Login for the stock inquiry.

Benefits

  • Cable assembled on both sides saves time and eliminates the potential for errors during on-site assembly. Professional conductor connection according to defined criteria ensures consistent product quality.
  • Cross-linked insulation and jacket materials promote durability at high temperatures or at high current load, ensure a high dielectric strength and a high short circuit temperature.
  • Connector can be plugged in with other systems in the industry.
  • Low contact resistance at the contact point between plug and socket for efficient power supply.
  • Available in cable lengths up to 10 m.

Application

  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For connecting solar modules and strings to each other and to inverters.
  • For fixed installation and occasional flexing, if necessary freely hanging.

Last viewed article