United States
 
 
United States
 
 
EPIC® ULTRA H-B 16 AG QB panel mount base
CE markedUR recognised, UL recognisedVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistanceicon sturgeon signal

Panel-mount base; Design size: 16B; Plug connection design: Standard; Double lever; Number of cable entries: 1; Zinc alloy, Nickel-plated; EMC shielding; IP protection class plugged in: IP 68 - 1m (10h)Copied to clipboard

Add to product comparison

Price

Login for price

Quantity

1 PC per packing unit

Login for the stock inquiry.

Benefits

  • The panel-mount base can be connected to many of the most popular hoods on the market.
  • With open base for cable entry into the housing or control cabinet.
  • The locking is performed by a stainless steel double lever.
  • Meets protection class IP 68 when locked.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
  • VDE-tested quality.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For connecting devices and machines to a power supply in various applications
  • With modular connector assembly, also suitable for signal and data transmission.
  • Especially for environments where the product comes into contact with water, cleaning agents and saline substances.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.

Last viewed article