Hood; Design size: 16B; Connection design: High; Double lever; Number of cable entries: 2; Zinc alloy, Nickel-plated; EMC shielding; IP protection rating mounted: IP 68 - 1m (10h)Copied to clipboard
Add to product comparison
Benefits
- Protection class classified according to NEMA 250 and tested pursuant to UL50E.
- The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.
- VDE-tested quality.
- UL certification according to technical data enables the product to be used on the North American market.
- The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler hood).
- The high design offers more space, making it suitable for larger inserts or applications that need more space in the housing.
- With two straight cable entries for highly flexibility cable layout and routing.
- The integrated brass SKINTOP® cable gland is used for sealing and strain relief cable entries. Compared to housings where the cable gland is added separately, the overall size of the housing is more space-saving.
- For article names with the addition “BRUSH,” the integrated cable gland is supplemented by our innovative SKINTOP® brass brush, which enables 360° contacting of the copper braided shielding and thus enables the interference signals to be deflected even more effectively. Brush wires enable easier assembly of the connector and obtain the gap-free 360° coverage of the copper braided shielding.
- The housing variants allow different clamping ranges (7 - 15 mm (0.27 in - 0.58 in) or 11 - 21 mm (0.43-0.82 in)).
- The locking is performed using a stainless steel double lever on the counter-housing.
- Meets protection class IP 67 when locked.
Application
- For protecting the connector insert against environmental influences.
- For connecting devices and machines to a power supply in various applications
- With modular connector assembly, also suitable for signal and data transmission.
- Especially for environments where the product comes into contact with water, cleaning agents and saline substances.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- For use with many EPIC® rectangular connector inserts or module inserts.
- Withstands high chemical and mechanical loads.
- Suitable for outdoor use.