United States
 
 
0
0
0
United States
 
 
ETHERLINE® 2pr CAT 5 Cordsets (NA) pre-assembled ethernet cable
ETHERNET/IPPROFINETUL recognized
icon sturgeon signal

ETHERLINE® 2pr CAT 5 Cordsets (NA)

Pre-assembled Ethernet cable; Cable chain, Flexible; PROFINET, ETHERNET/IP; PROFINET® application: Type C; Cat.5; SF/UTP; 2x2; RJ45, Plug, Straight (180 °); RJ45, Plug, Straight (180 °); 1 m

ETHERLINE® 2pr CAT 5 Cordset RJ45-RJ45 1m

CPN001F01

Add to product comparison

Price

Register for price

Quantity

Login for the stock inquiry.