United States
 
 
0
0
0
United States
 
 
ETHERLINE® 4pr CAT 5e Cordsets (NA) pre-assembled ethernet cable
ETHERNET/IPUL recognized
icon sturgeon signal

ETHERLINE® 4pr CAT 5e Cordsets (NA)

Pre-assembled Ethernet cable; Cable chain, Flexible; ETHERNET/IP, EtherCAT, Ethernet, CC-Link IE; Cat.5e; S/UTP; Polyurethane; 4x2; RJ45, Plug, Straight (180 °); RJ45, Plug, Straight (180 °); 1 m

ETHERLINE® 4pr CAT 5e RJ45-RJ45 1m

C5E001F01

Add to product comparison

Price

Register for price

Quantity

Login for the stock inquiry.