Industrial Cable Assemblies
Plug & Play cordsets for your industrial network
The right choice for signal and data connections. LAPP’s industry-leading cables pre-assembled with multiple connector combinations for common protocol applications.
In stock and ready to ship.
Cables | Connectors | Lengths |
---|---|---|
ETHERLINE® CAT.5, CAT.5e, CAT.7 2-pair, 4-pair | RJ45 | 1 m |
UNITRONIC® Fieldbus: DeviceNet™ 2-pair | M12 | 2 m |
UNITRONIC® Sensor/Actuator 4 conductor | M8 | 3 m |
7/8” | 5 m | |
Open blunt cut | 10 m |
Things to Know
- UL approvals
- Continuous flex cable
Connectorized Cordset Assemblies
- Save assembly time
- Cut field wiring errors
- Reduce downtime with fast, secure disconnect/reconnect
100 Combinations available
- 20 cable/connector configurations
- 5 standard lengths
ETHERLINE® Industrial Ethernet assemblies
Standard cable lengths in meters: 1, 2, 3, 5, 10
Connector 1 | Coding | Cable | Connector 2 | Coding | Assembly UL | LAPP part number |
---|---|---|---|---|---|---|
2 Pair PROFINET CAT.5 | ||||||
M12/4pos/Male/Shielded | D | 2170894 | RJ45 | UL Listed | CPN008Fxx | |
RJ45 | RJ45 | UL Listed | CPN001Fxx | |||
M12/4pos/Male/Shielded | D | M12/4pos/Female/Shielded | D | UL Listed | CPN007Fxx | |
2 Pair CAT.5e | ||||||
M12/4pos/Male/Shielded | D | 2170289 | RJ45 | UL Recognized | C5E108Fxx | |
RJ45 | RJ45 | UL Recognized | C5E101Fxx | |||
M12/4pos/Male/Shielded | D | M12/4pos/Female/Shielded | D | UL Recognized | C5E107Fxx |
4 Pair CAT.5e | ||||||
M12/8pos/Male/Shielded | A | 2170489 | RJ45 | UL Recognized | C5E008Fxx | |
RJ45 | RJ45 | UL Recognized | C5E001Fxx | |||
M12/8pos/Male/Shielded | A | M12/8pos/Female/Shielded | A | UL Recognized | C5E007Fxx | |
4 Pair CAT.7 | ||||||
RJ45 | D | 2170934 | RJ45 | UL Recognized | C6A001Sxx* |
For part number, replace “xx” with the desired cable length in meters
UNITRONIC® Sensor/Actuator assemblies
Standard cable lengths in meters: 1, 2, 3, 5, 10
Connector 1 | Coding | Cable | Connector 2 | Coding | Assembly UL | LAPP part number |
---|---|---|---|---|---|---|
4 Wire Sensor/Actuator - M12 | ||||||
M12/4pos/Male | A | 7038865 | Open | UL Listed | SA-M124003Fxx | |
M12/4pos/Male | A | M12/4pos/Female | A | UL Listed | SA-M124007Fxx | |
M12/4pos/Male | A | M12/4pos/Male | A | UL Listed | SA-M124005Fxx | |
4 Wire Sensor/Actuator - M8 | ||||||
M8/4pos/Male | A | 7038865 | Open | UL Listed | SAM804003Fxx | |
M8/4pos/Male | A | M8/4pos/Female | A | UL Listed | SAM804007Fxx | |
M8/4pos/Male | A | M8/4pos/Male | A | UL Listed | SAM804005Fxx |
For part number, replace “xx” with the desired cable length in meters
UNITRONIC® DeviceNet™ assemblies
Standard cable lengths in meters: 1, 2, 3, 5, 10
Connector 1 | Coding | Cable | Connector 2 | Coding | Assembly UL | LAPP part number |
---|---|---|---|---|---|---|
DeviceNet™ | ||||||
M12/5pos/Male | A | 2170345 | Open | UL Listed | DN4110019Fxx | |
M12/5pos/Male | A | M12/4pos/Female | A | UL Listed | DN4110023Fxx | |
7/8”/5pos/Male | 2170344 | Open | UL Listed | DN4110001Fxx | ||
7/8”/5pos/Male | 7/8” / 5pos/Female | UL Listed | DN4110008Fxx |
For part number, replace “xx” with the desired cable length in meters
Need questions answered?
We can help with anything you need. Our team of industry experts are ready to provide additional insight; simply complete our contact form by clicking the link below.
Engineered to meet tomorrow’s needs.
See LAPP’s range of Industrial Communication solutions.
START EXPLORING
ETHERLINE® C6A001Sxx flexibleProducts are not suitable for the inside of airplanes and helicopters, including drones or other direct air and space travel applications. See our terms and conditions for more information.