Single conductor; 1X1.5; black; Spool; U0/U: 450/750 V; Halogen-free compound; HAR certified; Fixed InstallationCopied to clipboard
Add to product comparison
Price
Login for price
Please observe the minimum order quantity of 492 FT .
Login for the stock inquiry.
Benefits
- Made according to harmonized European type H07Z-K, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for: transparent, green (single color), yellow (single color), all double colors (except green/yellow and yellow/green)).
- ◁HAR▷ cables are widely accepted and can be used in Europe.
- Halogen-free conductor insulation compound as well as low smoke gas emission and low corrosiveness of gases in the event of fire make the cable suitable for use in public areas.
- Classified fire behavior according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- Compact design for easy processing.
- Different conductor insulation colors available.
- Available as ring, on coils or in large disposable cardboard boxes. Large cardboard boxes are available depending on the color and cross-section and generally only up to 6 mm² (0.01 in²) conductor cross-section.
Application
- For wiring machine-internal circuits, subject to special fire protection requirements.
- Suitable for wiring inside control cabinets.
- For wiring lighting.
- Suitable for use in AC and DC charging infrastructures for electromobility.
- For fixed and protected installation in an electrical installation pipe on or under plaster.
- Can be used for open installation on cable trays for equipotential bonding.
- Can be used in dry rooms.
- For operating temperatures from -40°C to +90°C.
Comments