2170228
UNITRONIC® BUS ASI
Bus cable; AS-Interface; Fixed Installation; Cable form: Flat; Rubber; Halogen-free: Yes; -40 °C to 85 °C; yellow
UNITRONIC® BUS ASI (G) 2X1,5 YE
Add to product comparison
Price
Register for price
Please observe the minimum order quantity of 1640 FT.
Login for the stock inquiry.
Benefits
- Available in 3 different jacket designs (rubber, TPE, PVC).
- The “G” variant is halogen free.
- The “TPE” version with oil-resistant outer jacket is especially suitable for wet areas in conjunction with water-soluble cooling lubricants.
- The “PVC A” version is certified for the North American market.
- Reverse polarity protection technology thanks to geometrically coded cable.
- Yellow cable for simultaneous power and data supply via separate conductors for complete data exchange and reduced wiring effort.
- Black cable for transmission of 30 V DC auxiliary power.
- Red cable for transmission of 230 V AC auxiliary power, suitable for power applications.
- The “LD” (Long Distance) variant allows modules to be connected even further away and saves additional AS-i power supplies.
Application
- Communication at sensor/actuator level
- For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
- The TPE version has an oil-resistant outer sheath. It is suitable for wet areas, in particular in conjunction with water-soluble cooling lubricants.
- Sensor-/actuator wiring