LAPP North America to Showcase Tray Cables, Bushings and More at ATX West
Florham Park, N.J. — April 4, 2022. LAPP North America is pleased to announce it will be an exhibitor at ATX West, April 12 to 14, Booth 4454 at the Anaheim Convention Center in Anaheim, California.
LAPP develops and manufactures a full range of industrial cables, connectors and cable tracks that reliably transmit power, control and monitoring signals with the ability to withstand repetitive movements, as well as extreme twisting and bending typical in demanding robotic and automated applications. Highlights of the many LAPP products that will be on display at the show include:
- SKINTOP® MULTI-M round multi-cable cable bushing system for applications that have a high packing density. With up to 30 entry points available to accept cables, wires, conduits and pneumatics and media conduits, these units leverage elastic gel technology to provide a large, 4-millimeter clamping range per entry point, making insertions easy and secure.
- ETHERLINE® TRAY CAT.7 Ethernet cable for secure, high-speed data transfer of 10 GBit/s up to 328 feet for stationary applications. Pairs are individually foil shielded with an overall braid shield to minimize interference. The cable supports EtherNet/IP, Profinet with four pairs, EtherCAT, Power over Ethernet (IEEE 802.3af) and Power over Ethernet Plus (802.3at).
- ETHERLINE® Cordsets that deliver Industrial Ethernet technology using CAT.5e cables. Engineered to operate in harsh manufacturing environments, these small-OD cables feature low-profile overmolding and a 1,000-V nominal rating to meet and exceed the latest NFPA and UL 508A requirements.
Show attendees interested in seeing these and other rugged, high-performance LAPP cables, connectors, cordsets and accessories for automation can stop by Booth 4454 for a demonstration. Also, get a sneak peak here.