Jump to Header
Jump to Main content
Jump to Footer
United States
Quick access
FAQ
Configurators
Orders
Cable Finder
Comparison list
0 compare from 5 products
No product has been added for comparison yet.
Product comparison
Login
Not a customer yet?
Register now
MyLAPP
Order history
Product comparison
Address book
Saved shopping carts
Inventory query
0
Products
Products
Cables and wires
Cables and wires
Power and control cables
Power and control cables
Standard applications
Halogen-free
Harsh conditions
Servo and motor
Cable chains
Robots and torsion
Spiral cable
Industry-specific use
Elevator and conveyor technology
Temperature resistant
Single conductors
Infrastructure
Data cables
Data cables
Low frequency
Telephone
Coaxial
Fieldbus
Ethernet
Fiber optic cables
Cable assemblies
Cable assemblies
Power and control cable assemblies
Power and control cable assemblies
Power Cables
Solar assemblies
Data cable assemblies
Data cable assemblies
Ethernet
Fiber optic cables
Sensor actuator
Fieldbus
Network and distribution components
Network and distribution components
Sensor/actuator & Fieldbus distribution
Sensor/actuator & Fieldbus distribution
Distribution boxes
Y splitter
Ethernet distribution
Ethernet distribution
Switches
NAT/firewall & routers
Kits
Monitoring solutions
Monitoring solutions
Ethernet
Fiber optic cable distribution
Fiber optic cable distribution
Splice boxes
Top-hat rail adapter
Remote I/O devices
Remote I/O devices
Remote I/O devices
Digital modules
IO-Link Hub
IO-Link master
Connectors
Connectors
Rectangular connectors
Rectangular connectors
Inserts
Housing
Contacts
Modular system
Kits
Accessories and spare parts
Circular connector
Circular connector
Power
Signal
Powerlock single-pole connectors
Contacts
Tools
Accessories and spare parts
Data connectors
Data connectors
Ethernet
Fiber optic cables
Sensor/actuator & Fieldbus
Solar connector
Solar connector
Solar connectors
Splitters
Accessories and tools
Tools and accessories
Tools and accessories
Crimping tool
Disassembly tool
Cable glands
Cable glands
Single entries
Single entries
Plastic
Brass
Stainless steel
Multi-entry systems
Multi-entry systems
Unassembled cables
Assembled cables
Tools and accessories
Tools and accessories
Lock nuts
Sealing inserts/dust protection elements
Blanking plugs
Pressure compensation elements
Reducers
Enlargers
Adapter
Sealing rings / washers
Assembly tools
Grounding sleeves
Cable bushings
neck
Add-ons
Compression screws
Cable protection and guiding systems
Cable protection and guiding systems
Plastic protective cable conduit systems
Plastic protective cable conduit systems
Simple
Plastic spiral
Spring steel spiral
Braided sleeves
Simple conduit connectors
Plastic spiral conduit connectors
Spring steel spiral conduit connectors
Simple accessories
Parallel corrugated protective cable conduit systems
Parallel corrugated protective cable conduit systems
Parallel corrugated
Can be resealed
Parallel corrugated conduit connectors
Conduit connectors can be resealed
Parallel corrugated accessories
Metal protective cable conduit systems
Metal protective cable conduit systems
Interlocked profile
Interlocked with braid/jacket
Double-interlocked
Interlocked conduit connectors
Interlocked conduit connectors with braid/jacket
Double-interlocked conduit connectors
Interlocked accessories
Metal protective cable conduit systems with jacket
Metal protective cable conduit systems with jacket
Thin-walled jacket
Thick-walled jacket
Conduit connectors with a thin-walled jacket
Thick-walled jacket conduit connectors
Accessories for thin-walled jacket
Accessories for thick-walled jacket
Protective cable conduit systems for special applications
Protective cable conduit systems for special applications
Heat protection
Hygienic design (food & beverage technology)
Tools and accessories
Tools and accessories
Mounting brackets
neck
Tools
Vices
Marking systems
Marking systems
Cable and Single-core Marking
Cable and Single-core Marking
Customized markings
Manual marking ""on site""
Laser printing labels
Labels for thermal transfer marking
Safety and indicators
Safety and indicators
Warning signs
Prohibition signs
Mandatory signs
Printer and software
Printer and software
Thermal transfer printer
Printer accessories
Printer accessories
Ribbons
Colored ribbons
Tools and accessories
Tools and accessories
Manual embossing machines
Steel tape for embossing
Cutting and punching tools
Marker pens
Tools and accessories
Tools and accessories
Electrical connection material
Electrical connection material
End sleeves
Cable lugs
Panel connector
Sleeves and end connectors
EMC and grounding products
EMC and grounding products
Shielding connector
Copper braided shielding
Shielding tapes
Grounding straps
EMC shield clamps
Insulation and shrink tube products
Insulation and shrink tube products
Insulating tapes
Insulating tubes
Shrink hoses
Sealing caps and junction sleeves
Hot-air pistols
Cable bundling solutions
Cable bundling solutions
Plastic coil
Cable bundling
Cable ties and accessories
Cable ties and accessories
Cable ties
Cable tie mount
Tools
Cable cart systems
Cable cart systems
Cable carts and system components
Guiding systems and fasteners
Other
Other
Cable wedge clamps
Tools
Tools
Stripping
Crimping
Cutting and pliers
Accessories
Accessories
Fastening materials
Fiber optic cables
Fiber optic cables
Polishing accessories
Splicing accessories
Assembly tools
Measuring devices
Cable management systems
Cable management systems
Cable duct
Logistics products
Logistics products
Unwinding solutions
Unwinding solutions
Cable reel unwinder
Drum cart
Single conductor solutions
Single conductor solutions
Single core cart
Energy chains
Energy chains
Classic drag chains
Robotics drag chains
Configurators
Configurators
Servo configurator
Spiral cable configurator
Cable chain configurator
Fibre optic cable configurator
Industrial Ethernet Finder
Patchcord & cordset finder
Connector configurator
Cable trolley system configurator
Brands
Brands
ÖLFLEX®
UNITRONIC®
ETHERLINE®
HITRONIC®
EPIC®
SKINTOP®
SILVYN®
FLEXIMARK®
Properties and technologies
Properties and technologies
Mechanical properties
Mechanical properties
Flexible
Strain relief
Cable chains
PUR
Chemical properties
Chemical properties
Halogen-free
Oil-resistant
Lead-free
Biobased
Electrical properties
Electrical properties
Shielded
Current rating
External influences
External influences
UV-resistant
Heat-resistant
Waterproof
UVC-resistant
Certificates and standards
Certificates and standards
Construction Products Regulation (CPR)
ATEX
ECOLAB
Technology
Technology
PROFINET
Direct Current
Single Pair Ethernet
Ethernet Advanced Physical Layer
Product notifications
New products
New products
EPIC® M23P series
Industries
Industries
Renewable energies
Renewable energies
Solar energy
Wind energy
Battery industry
Infrastructure
Food and beverage
Mechanical and plant engineering
Mechanical and plant engineering
Robotics
Mobility
Mobility
Railway technology
E-mobility
Intralogistics
Solutions
Solutions
Industrial communication
Industrial communication
Protocol standards
Protocol standards
Ethernet
Fieldbus
Remote I/O
Predictive maintenance
Ethernet applications
Industry segments
Harnessing Solutions
Service
Service
Digital services
Digital services
Online shop
E-procurement platforms
Data exchange (EDI)
Open Catalog Interface (OCI)
Voltage drop and power calculator
Configurators
Configurators
Servo cable configurator
Spiral cable configurator
Cable chain configurator
Fibre optic cable configurator
Industrial Ethernet finder
Connector configurator
Cable trolley system configurator
Logistics
Logistics
Logistics products
Logistics services
Delivery tracking
LAPP Exploration Center
LAPP Exploration Center
Training program
Service offers
FAQ
FAQ
Cable and Wire Application
Contact
Contact
Contact Request
Request for quote
Newsletter
Newsletter
Newsletter Unsubscribe
Downloadcenter
Downloadcenter
Catalogues and flyers
White papers
Product certifications
REACH & RoHS
Certificates
Technical tables
Center of competence and testing
Software
Dealer Locator Tool
News
News
Product news
Press & news
Press & news
Press information
Company news archive
Customer Success Stories
Customer magazine LAPPconnect
Trade fairs and events
Trade fairs and events
Hannover Messe
Company
Company
LAPP Group
LAPP Group
Management
History
Family
Brands
Our sites
Mission statement
alive by LAPP
LAPP USA
Compliance and integrity
Compliance and integrity
Code of Conduct
Compliance Management System
Whistleblower system
Compliance of our business partners
Sustainability
Sustainability
Employees & Society
Products & Innovations
Environment
Competences
Competences
Laboratory and test sites
Innovations
Production
Logistics
Career
Purchasing
Products
Industries
Solutions
Service
News
Company
Quick access
FAQ
Configurators
Orders
Cable Finder
Comparison list
0 compare from 5 products
No product has been added for comparison yet.
Product comparison
Login
Not a customer yet?
Register now
MyLAPP
Order history
Product comparison
Address book
Saved shopping carts
Inventory query
0
Products
Products
Cables and wires
Cables and wires
Power and control cables
Power and control cables
Standard applications
Halogen-free
Harsh conditions
Servo and motor
Cable chains
Robots and torsion
Spiral cable
Industry-specific use
Elevator and conveyor technology
Temperature resistant
Single conductors
Infrastructure
Data cables
Data cables
Low frequency
Telephone
Coaxial
Fieldbus
Ethernet
Fiber optic cables
Cable assemblies
Cable assemblies
Power and control cable assemblies
Power and control cable assemblies
Power Cables
Solar assemblies
Data cable assemblies
Data cable assemblies
Ethernet
Fiber optic cables
Sensor actuator
Fieldbus
Network and distribution components
Network and distribution components
Sensor/actuator & Fieldbus distribution
Sensor/actuator & Fieldbus distribution
Distribution boxes
Y splitter
Ethernet distribution
Ethernet distribution
Switches
NAT/firewall & routers
Kits
Monitoring solutions
Monitoring solutions
Ethernet
Fiber optic cable distribution
Fiber optic cable distribution
Splice boxes
Top-hat rail adapter
Remote I/O devices
Remote I/O devices
Remote I/O devices
Digital modules
IO-Link Hub
IO-Link master
Connectors
Connectors
Rectangular connectors
Rectangular connectors
Inserts
Housing
Contacts
Modular system
Kits
Accessories and spare parts
Circular connector
Circular connector
Power
Signal
Powerlock single-pole connectors
Contacts
Tools
Accessories and spare parts
Data connectors
Data connectors
Ethernet
Fiber optic cables
Sensor/actuator & Fieldbus
Solar connector
Solar connector
Solar connectors
Splitters
Accessories and tools
Tools and accessories
Tools and accessories
Crimping tool
Disassembly tool
Cable glands
Cable glands
Single entries
Single entries
Plastic
Brass
Stainless steel
Multi-entry systems
Multi-entry systems
Unassembled cables
Assembled cables
Tools and accessories
Tools and accessories
Lock nuts
Sealing inserts/dust protection elements
Blanking plugs
Pressure compensation elements
Reducers
Enlargers
Adapter
Sealing rings / washers
Assembly tools
Grounding sleeves
Cable bushings
neck
Add-ons
Compression screws
Cable protection and guiding systems
Cable protection and guiding systems
Plastic protective cable conduit systems
Plastic protective cable conduit systems
Simple
Plastic spiral
Spring steel spiral
Braided sleeves
Simple conduit connectors
Plastic spiral conduit connectors
Spring steel spiral conduit connectors
Simple accessories
Parallel corrugated protective cable conduit systems
Parallel corrugated protective cable conduit systems
Parallel corrugated
Can be resealed
Parallel corrugated conduit connectors
Conduit connectors can be resealed
Parallel corrugated accessories
Metal protective cable conduit systems
Metal protective cable conduit systems
Interlocked profile
Interlocked with braid/jacket
Double-interlocked
Interlocked conduit connectors
Interlocked conduit connectors with braid/jacket
Double-interlocked conduit connectors
Interlocked accessories
Metal protective cable conduit systems with jacket
Metal protective cable conduit systems with jacket
Thin-walled jacket
Thick-walled jacket
Conduit connectors with a thin-walled jacket
Thick-walled jacket conduit connectors
Accessories for thin-walled jacket
Accessories for thick-walled jacket
Protective cable conduit systems for special applications
Protective cable conduit systems for special applications
Heat protection
Hygienic design (food & beverage technology)
Tools and accessories
Tools and accessories
Mounting brackets
neck
Tools
Vices
Marking systems
Marking systems
Cable and Single-core Marking
Cable and Single-core Marking
Customized markings
Manual marking ""on site""
Laser printing labels
Labels for thermal transfer marking
Safety and indicators
Safety and indicators
Warning signs
Prohibition signs
Mandatory signs
Printer and software
Printer and software
Thermal transfer printer
Printer accessories
Printer accessories
Ribbons
Colored ribbons
Tools and accessories
Tools and accessories
Manual embossing machines
Steel tape for embossing
Cutting and punching tools
Marker pens
Tools and accessories
Tools and accessories
Electrical connection material
Electrical connection material
End sleeves
Cable lugs
Panel connector
Sleeves and end connectors
EMC and grounding products
EMC and grounding products
Shielding connector
Copper braided shielding
Shielding tapes
Grounding straps
EMC shield clamps
Insulation and shrink tube products
Insulation and shrink tube products
Insulating tapes
Insulating tubes
Shrink hoses
Sealing caps and junction sleeves
Hot-air pistols
Cable bundling solutions
Cable bundling solutions
Plastic coil
Cable bundling
Cable ties and accessories
Cable ties and accessories
Cable ties
Cable tie mount
Tools
Cable cart systems
Cable cart systems
Cable carts and system components
Guiding systems and fasteners
Other
Other
Cable wedge clamps
Tools
Tools
Stripping
Crimping
Cutting and pliers
Accessories
Accessories
Fastening materials
Fiber optic cables
Fiber optic cables
Polishing accessories
Splicing accessories
Assembly tools
Measuring devices
Cable management systems
Cable management systems
Cable duct
Logistics products
Logistics products
Unwinding solutions
Unwinding solutions
Cable reel unwinder
Drum cart
Single conductor solutions
Single conductor solutions
Single core cart
Energy chains
Energy chains
Classic drag chains
Robotics drag chains
Configurators
Configurators
Servo configurator
Spiral cable configurator
Cable chain configurator
Fibre optic cable configurator
Industrial Ethernet Finder
Patchcord & cordset finder
Connector configurator
Cable trolley system configurator
Brands
Brands
ÖLFLEX®
UNITRONIC®
ETHERLINE®
HITRONIC®
EPIC®
SKINTOP®
SILVYN®
FLEXIMARK®
Properties and technologies
Properties and technologies
Mechanical properties
Mechanical properties
Flexible
Strain relief
Cable chains
PUR
Chemical properties
Chemical properties
Halogen-free
Oil-resistant
Lead-free
Biobased
Electrical properties
Electrical properties
Shielded
Current rating
External influences
External influences
UV-resistant
Heat-resistant
Waterproof
UVC-resistant
Certificates and standards
Certificates and standards
Construction Products Regulation (CPR)
ATEX
ECOLAB
Technology
Technology
PROFINET
Direct Current
Single Pair Ethernet
Ethernet Advanced Physical Layer
Product notifications
New products
New products
EPIC® M23P series
Industries
Industries
Renewable energies
Renewable energies
Solar energy
Wind energy
Battery industry
Infrastructure
Food and beverage
Mechanical and plant engineering
Mechanical and plant engineering
Robotics
Mobility
Mobility
Railway technology
E-mobility
Intralogistics
Solutions
Solutions
Industrial communication
Industrial communication
Protocol standards
Protocol standards
Ethernet
Fieldbus
Remote I/O
Predictive maintenance
Ethernet applications
Industry segments
Harnessing Solutions
Service
Service
Digital services
Digital services
Online shop
E-procurement platforms
Data exchange (EDI)
Open Catalog Interface (OCI)
Voltage drop and power calculator
Configurators
Configurators
Servo cable configurator
Spiral cable configurator
Cable chain configurator
Fibre optic cable configurator
Industrial Ethernet finder
Connector configurator
Cable trolley system configurator
Logistics
Logistics
Logistics products
Logistics services
Delivery tracking
LAPP Exploration Center
LAPP Exploration Center
Training program
Service offers
FAQ
FAQ
Cable and Wire Application
Contact
Contact
Contact Request
Request for quote
Newsletter
Newsletter
Newsletter Unsubscribe
Downloadcenter
Downloadcenter
Catalogues and flyers
White papers
Product certifications
REACH & RoHS
Certificates
Technical tables
Center of competence and testing
Software
Dealer Locator Tool
News
News
Product news
Press & news
Press & news
Press information
Company news archive
Customer Success Stories
Customer magazine LAPPconnect
Trade fairs and events
Trade fairs and events
Hannover Messe
Company
Company
LAPP Group
LAPP Group
Management
History
Family
Brands
Our sites
Mission statement
alive by LAPP
LAPP USA
Compliance and integrity
Compliance and integrity
Code of Conduct
Compliance Management System
Whistleblower system
Compliance of our business partners
Sustainability
Sustainability
Employees & Society
Products & Innovations
Environment
Competences
Competences
Laboratory and test sites
Innovations
Production
Logistics
Career
Purchasing
Products
Industries
Solutions
Service
News
Company
Quick access
FAQ
Configurators
Orders
Cable Finder
Comparison list
0 compare from 5 products
No product has been added for comparison yet.
Product comparison
Login
Not a customer yet?
Register now
MyLAPP
Order history
Product comparison
Address book
Saved shopping carts
Inventory query
0
United States
Cables and wires
Power and control cables
Servo and motor
ÖLFLEX® SDP TC
ÖLFLEX® SDP TC
Copied to clipboard
PDF
Article name:
ÖLFLEX® SDP TC 4G6 10/4C
Copied to clipboard
Article number:
781004
Copied to clipboard
Add to product comparison
Conductor count/size:
4G6
4G10
4G16
4G2.5
4G25
4G35
4G4
4G6
Nominal cross section conductor (AWG):
10 AWG
10 AWG
12 AWG
14 AWG
2 AWG
4 AWG
6 AWG
8 AWG
Nominal cross section conductor (mm2):
6 mm²
35 mm²
25 mm²
16 mm²
10 mm²
6 mm²
4 mm²
2.5 mm²
Price
Login for price
Quantity
-
+
Length in feet
4251
4251
Enter length
Login
for the stock inquiry.
Add to cart
Details
Technical data
Downloads (2)
Article table (7)
Application
Motor connections in industrial environments
Vehicle manufacturing
Machine tools
The food industry
Last viewed article
Please enable JavaScript to continue using this application.