United States
 
 
0
0
0
United States
 
 
ÖLFLEX® SOLAR XLS-R solar cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-free

ÖLFLEX® SOLAR XLS-R

Solar cable; 1X6; black; 0.232 in; U0/U: 0,6/1 kV; Electron-beam cross-linked polymer compound; -40°C - 100°C; Flexible; Halogen-free

ÖLFLEX® SOLAR XLS-R 1X6 WH/BK

0023138

Add to product comparison

Price

Register for price

Quantity

Length in feet

Please observe the minimum order quantity of 1640 FT.

Login for the stock inquiry.

Benefits

  • Halogen free conductor insulation and jacket compound to meet special fire safety requirements.
  • Cross-linked insulation and jacket materials improve durability at high temperatures.

Application

  • For interconnecting solar modules.
  • For fixed installation and occasional flexing.
  • Underground installation in protective cable conduits only with drainage of accumulated water.
  • Withstands moderate mechanical stress.