United States
 
 
United States
 
 

Patch cables & extension lead

Reliable connectivity solutions for quick and space-saving installation

  • Packaging
  • Agricultural & Farm Machinery
  • Assembly Machines
  • Healthcare & Pharma
  • Intralogistics & Material handling
  • Rolling Stock
  • Lifts & Elevators
  • Food & Beverage
  • Machine Tools
  • Ships & boats
  • Automotive
  • Construction Machinery
  • Robotics
  • 4.0
  • 8.0
  • 3.0
  • 5.0
  • 12.0
  • 17.0
  • 6.0
  • 2.0
  • Yes
  • No
  • Cable chain
  • Flexible
  • Fixed Installation
  • Torsion
  • For permanent bending
  • Suitable for EX-applications
  • CE marking
  • UL listed
  • cUL listed
  • Resistance to flame propagation tested according to UN/ECE-R118
  • Tested for fire protection for railway vehicles
  • UL recognized
  • Ecolab certified
  • cUR recognized
Filter
  • General information
    • valid Fieldbus or Ethernet System
      • Sensor/Actuator
      • Ethernet
      • ETHERNET/IP
      • EtherCAT
      • PROFINET
      • DeviceNet
      • PROFIBUS DP
      • CAN
      • Single Pair Ethernet
    • Connector 1
      • Open end
      • RJ45; Plug; Straight; Number of contacts: 8
      • M 12; Plug; Straight; D-coded; Number of contacts: 4
      • M 12; Plug; Angled; D-coded; Number of contacts: 4
      • M 12; Plug; Straight; A-coded; Number of contacts: 3
      • M 12; Plug; Straight; A-coded; Number of contacts: 4
      • M 12; Plug; Straight; A-coded; Number of contacts: 5
      • M 8; Plug; Straight; A-coded; Number of contacts: 3
      • M 12; Plug; Straight; A-coded; Number of contacts: 8
      • M 8; Plug; Straight; A-coded; Number of contacts: 4
      • M 12; Plug; Straight; X-coded; Number of contacts: 8
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 5
      • M 12; Plug; Straight; A-coded; Number of contacts: 12
      • M 12; Plug; Straight; A-coded; Number of contacts: 17
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 12
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 17
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 3
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 4
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 8
      • M 12; Socket; Straight; X-coded; Number of contacts: 8
      • M 12; Plug; Straight; A-coded
      • M 12; Socket; Straight; A-coded; Number of contacts: 3
      • M 12; Socket; Straight; A-coded; Number of contacts: 5
      • M 12; Socket; Straight; D-coded; Number of contacts: 4
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 5
      • M 12; Socket; Straight; A-coded; Number of contacts: 12
      • M 12; Socket; Straight; A-coded; Number of contacts: 17
      • M 12; Socket; Straight; A-coded; Number of contacts: 4
      • M 12; Socket; Straight; A-coded; Number of contacts: 8
      • M 8; Plug; Right-angled; A-coded; Number of contacts: 3
      • M 8; Plug; Right-angled; A-coded; Number of contacts: 4
      • M 8; Plug; Right-angled; A-coded; Number of contacts: 6
      • M 8; Plug; Right-angled; A-coded; Number of contacts: 8
      • M 8; Plug; Straight; A-coded; Number of contacts: 6
      • M 8; Plug; Straight; A-coded; Number of contacts: 8
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 12
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 17
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 3
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 4
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 8
      • M 8; Socket; Right-angled; A-coded; Number of contacts: 3
      • M 8; Socket; Right-angled; A-coded; Number of contacts: 4
      • M 8; Socket; Right-angled; A-coded; Number of contacts: 6
      • M 8; Socket; Right-angled; A-coded; Number of contacts: 8
      • M 8; Socket; Straight; A-coded; Number of contacts: 3
      • M 8; Socket; Straight; A-coded; Number of contacts: 4
      • M 8; Socket; Straight; A-coded; Number of contacts: 6
      • M 8; Socket; Straight; A-coded; Number of contacts: 8
      • M 8; Plug; Angled; A-coded; Number of contacts: 4
      • M 12; Plug; Straight; B-coded
      • M 12; Plug; Straight; A-coded; Number of contacts: 12; LED
      • M 12; Plug; Straight; A-coded; Number of contacts: 17; LED
      • M 12; Plug; Straight; A-coded; Number of contacts: 3; LED
      • M 12; Plug; Straight; A-coded; Number of contacts: 4; LED
      • M 12; Plug; Straight; A-coded; Number of contacts: 5; LED
      • M 12; Plug; Straight; A-coded; Number of contacts: 8; LED
      • M 12; Plug; Straight; D-coded
      • M 12; Plug; Right-angled; A-coded
      • M 12; Socket; Right-angled; A-coded
      • M 12; Socket; Straight; A-coded
      • LC-D (DUPLEX) UPC OM3
      • LC-D (DUPLEX) APC OS2
      • M 12; Plug; Angled; A-coded; Number of contacts: 4
      • M 12 signal; Plug; Straight; A-coded; Number of contacts: 12
      • M 12 signal; Plug; Straight; A-coded; Number of contacts: 17
      • M 12 signal; Plug; Straight; A-coded; Number of contacts: 5
      • M 12 signal; Plug; Straight; Number of contacts: 8
      • SC-D (DUPLEX) APC OS2
      • LC-D (DUPLEX) UPC OM2
      • M 12; Plug; Angled; B-coded
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 12; LED
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 17; LED
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 3; LED
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 4; LED
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 5; LED
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 8; LED
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 12; LED
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 17; LED
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 3; LED
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 4; LED
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 5; LED
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 8; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 12; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 17; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 4; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 5; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 8; LED
      • ST(BFOC) PC OM2
      • ST(BFOC) PC OM3
      • LC-D (DUPLEX) UPC OM4
      • M 12 signal; Plug; Straight; B-coded; Number of contacts: 5
      • M 12; Plug; Angled; A-coded; Number of contacts: 3
      • M 12; Plug; Angled; A-coded; Number of contacts: 5
      • M 12; Plug; Angled; A-coded; Number of contacts: 8
      • M 8; Plug; Angled; A-coded; Number of contacts: 3
      • ST(BFOC) PC OM4
      • Valve connector; Plug; Angled; A-coded; Number of contacts: 3; LED
      • Valve connector; Plug; Angled; AD-coded; Number of contacts: 5; LED
      • Valve connector; Plug; Angled; B-coded; Number of contacts: 3; LED
      • Valve connector; Plug; Angled; BI-coded; Number of contacts: 3; LED
    • Connector 2
      • Open end
      • RJ45; Plug; Straight; Number of contacts: 8
      • M 12; Plug; Straight; D-coded; Number of contacts: 4
      • M 12; Socket; Straight; A-coded; Number of contacts: 4
      • M 12; Socket; Straight; A-coded; Number of contacts: 5
      • M 12; Socket; Straight; A-coded; Number of contacts: 3
      • M 12; Socket; Straight; A-coded; Number of contacts: 8
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 3
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 4
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 5
      • M 12; Socket; Straight; D-coded; Number of contacts: 4
      • M 8; Socket; Straight; A-coded; Number of contacts: 3
      • M 8; Plug; Straight; A-coded; Number of contacts: 4
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 12
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 17
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 8
      • M 12; Socket; Angled; A-coded; Number of contacts: 4
      • M 12; Socket; Straight; A-coded; Number of contacts: 12
      • M 12; Socket; Straight; A-coded; Number of contacts: 17
      • M 8; Socket; Straight; A-coded; Number of contacts: 4
      • M 12; Plug; Straight; X-coded; Number of contacts: 8
      • M 12; Socket; Straight; A-coded
      • M 12; Socket; Straight; X-coded; Number of contacts: 8
      • M 12; Plug; Straight; A-coded; Number of contacts: 8
      • M 12; Socket; Angled; A-coded; Number of contacts: 3
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 12
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 17
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 3
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 4
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 5
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 8
      • M 12; Plug; Angled; D-coded; Number of contacts: 4
      • M 12; Socket; Angled; A-coded; Number of contacts: 5
      • M 8; Socket; Angled; A-coded; Number of contacts: 3
      • M 12; Plug; Straight; A-coded; Number of contacts: 4
      • M 12; Socket; Angled; A-coded; Number of contacts: 4; LED
      • M 8; Plug; Straight; A-coded; Number of contacts: 3
      • M 12; Plug; Straight; A-coded; Number of contacts: 12
      • M 12; Plug; Straight; A-coded; Number of contacts: 17
      • M 12; Plug; Straight; A-coded; Number of contacts: 3
      • M 12; Plug; Straight; A-coded; Number of contacts: 5
      • M 12; Socket; Straight; A-coded; Number of contacts: 3; LED
      • M 12; Socket; Straight; B-coded
      • M 8; Socket; Right-angled; A-coded; Number of contacts: 3
      • M 8; Socket; Right-angled; A-coded; Number of contacts: 4
      • M 8; Socket; Right-angled; A-coded; Number of contacts: 6
      • M 8; Socket; Right-angled; A-coded; Number of contacts: 8
      • M 8; Socket; Straight; A-coded; Number of contacts: 6
      • M 8; Socket; Straight; A-coded; Number of contacts: 8
      • M 8; Socket; Angled; A-coded; Number of contacts: 3; LED
      • M 12; Socket; Angled; A-coded; Number of contacts: 3; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 4; LED
      • M 12; Socket; Angled; A-coded; Number of contacts: 8
      • SC-D (DUPLEX) APC OS2
      • M 12; Socket; Angled; A-coded; Number of contacts: 5; LED
      • M 8; Plug; Right-angled; A-coded; Number of contacts: 3
      • M 8; Plug; Right-angled; A-coded; Number of contacts: 4
      • M 8; Plug; Right-angled; A-coded; Number of contacts: 6
      • M 8; Plug; Right-angled; A-coded; Number of contacts: 8
      • M 8; Plug; Straight; A-coded; Number of contacts: 6
      • M 8; Plug; Straight; A-coded; Number of contacts: 8
      • M 8; Socket; Angled; A-coded; Number of contacts: 4
      • M 12; Socket; Straight; A-coded; Number of contacts: 12; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 17; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 5; LED
      • M 12; Socket; Straight; A-coded; Number of contacts: 8; LED
      • M 12 signal; Socket; Straight; A-coded; Number of contacts: 17
      • M 12 signal; Socket; Straight; A-coded; Number of contacts: 5
      • M 12 signal; Socket; Straight; Number of contacts: 12
      • M 12 signal; Socket; Straight; Number of contacts: 8
      • M 12; Socket; Straight; D-coded
      • SC-D (DUPLEX) UPC OM2
      • ST(BFOC) PC OM3
      • LC-D (DUPLEX) UPC OM3
      • M 8; Plug; Angled; A-coded; Number of contacts: 4
      • SC-D (DUPLEX) UPC OM4
      • ST(BFOC) PC OM2
      • Valve connector; Plug; Angled; A-coded; Number of contacts: 3; LED
      • Valve connector; Plug; Angled; AD-coded; Number of contacts: 5; LED
      • Valve connector; Plug; Angled; B-coded; Number of contacts: 3; LED
      • Valve connector; Plug; Angled; BI-coded; Number of contacts: 3; LED
      • Valve connector; Plug; Angled; C-coded; Number of contacts: 3; LED
      • Valve connector; Plug; Angled; CI-coded; Number of contacts: 3; LED
      • M 12; Socket; Angled; B-coded
      • M 8; Socket; Straight; B-coded; Number of contacts: 5
      • SC-D (DUPLEX) UPC OM1
      • SC-D (DUPLEX) UPC OM3
      • ST(BFOC) PC OM4
      • ST(BFOC) UPC OS2
      • ST(BFOC) PC OM1
      • FC UPC OM2
      • FC UPC OM3
      • FC UPC OM4
      • LC-D (DUPLEX) APC OS2
      • LC-D (DUPLEX) UPC OM2
      • LC-D (DUPLEX) UPC OM4
      • M 16; Socket; Angled; A-coded; Number of contacts: 8
      • SPE; Plug; Straight; Number of contacts: 2
    • End of sales article
      • No
    • Industry segment
      • Packaging
      • Agricultural & Farm Machinery
      • Assembly Machines
      • Healthcare & Pharma
      • Intralogistics & Material handling
      • Rolling Stock
      • Lifts & Elevators
      • Food & Beverage
      • Machine Tools
      • Ships & boats
      • Automotive
      • Construction Machinery
      • Robotics
  • Product design
    • Base material of outer sheath, shortname
      • PUR
      • PVC
      • LSZH
      • PP-EPDM
      • TPE
    • Type of coding
      • A-coded
      • D-coded
      • X-coded
      • T-coded
    • Outer jacket color
      • green
      • blue
      • orange
      • black
      • gray
      • red
      • white
      • yellow
      • turquoise
      • violet
    • Number of cores
      • 4.0
      • 8.0
      • 3.0
      • 5.0
      • 12.0
      • 17.0
      • 6.0
      • 2.0
    • Shielded
      • Yes
      • No
  • Product features
    • Ethernet cable category
      • Cat.5e
      • Cat.6A
      • Cat.6
      • Cat.5
    • Application area
      • Cable chain
      • Flexible
      • Fixed Installation
      • Torsion
    • Characteristics
      • For permanent bending
      • Suitable for EX-applications
  • Certifications and standards
    • Certificates
      • CE marking
      • UL listed
      • cUL listed
      • Resistance to flame propagation tested according to UN/ECE-R118
      • Tested for fire protection for railway vehicles
      • UL recognized
      • Ecolab certified
      • cUR recognized

Results

(49)