United States
 
 
United States
 
 

Fieldbus patch cable

For efficient installation in common Fieldbus systems

Categories

Cable assemblies
  • Lifts & Elevators
  • UL listed
  • CE marking
  • cUL listed
  • Tested for fire protection for railway vehicles
Filter
  • General information
    • Connector 1
      • M 12; Plug; Straight; A-coded
      • M 12; Plug; Straight; B-coded
      • M 12; Plug; Straight; D-coded
      • M 12; Plug; Right-angled; A-coded
      • M 12; Socket; Right-angled; A-coded
      • M 12; Socket; Straight; A-coded
      • Open end
      • M 12; Plug; Angled; B-coded
      • M 12; Plug; Right-angled; A-coded; Number of contacts: 5
      • M 12; Plug; Straight; A-coded; Number of contacts: 5
      • M 12; Socket; Right-angled; A-coded; Number of contacts: 5
      • M 12; Socket; Straight; A-coded; Number of contacts: 5
    • Connector 2
      • Open end
      • M 12; Socket; Straight; A-coded
      • M 12; Socket; Straight; B-coded
      • M 12; Socket; Straight; D-coded
      • M 12; Socket; Angled; B-coded
    • valid Fieldbus or Ethernet System
      • Sensor/Actuator
      • DeviceNet
      • PROFIBUS DP
      • CAN
    • End of sales article
      • No
    • Industry segment
      • Lifts & Elevators
  • Certifications and standards
    • Certificates
      • UL listed
      • CE marking
      • cUL listed
      • Tested for fire protection for railway vehicles

Results

(5)