United States
 
 
0
0
0
United States
 
 

A GUIDE TO SINGLE PAIR ETHERNET (SPE)


1. SINGLE PAIR ETHERNET (SPE): THE FUTURE OF IIOT


Plants, machines, controls, actuators, sensors and even tools and workpieces: in the factory of the future, everything is connected to everything – including the Internet and the cloud – every physical object has a virtual image.

So far, though, the industrial Internet of Things has experienced a system discontinuity: while Ethernet has long been established as the communication standard at the control level of the automation pyramid, other standards dominate at the lower level, the field level. Fieldbus systems prevail where sensors and actuators are networked. Some components often still transmit information in analogue mode. But as the promises of Industry 4.0 become reality, seamless communication across all levels is essential – the field level cannot remain an island of technology. This requires new infrastructure at field level. It must meet several prerequisites. First, it must be compatible with the Ethernet networks above it. Also, at the same time, it should be cost-effective and space-saving, as space is tight in many machines.

Industry has created a new standard to meet these requirements: Single Pair Ethernet (SPE). Single pair ethernet cables only have one twisted pair of wires;  Ethernet cables normally have two or even four pairs of wires. Having only one pair enables SPE to square the circle: it is almost as powerful as Multi Pair Ethernet, allows much longer distances, is more compact, and requires less installation effort. SPE makes the field level smart and ensures consistent, reliable global networking. Manufacturers and users agree that Single Pair Ethernet is the future of the Industrial Internet of Things (IIOT).

This has numerous advantages for users, but some considerations must be addressed now. Standardisation for SPE is well advanced and the first products are on the market. Hence, it is highly advisable for companies to involve SPE in their planning already. This whitepaper explains which aspects are important and what users need to pay attention to.

2. HISTORY AND MOTIVATION BEHIND SPE


The origins of Ethernet go back to the 1970s. It was originally developed for fast communication between office computers and data centres, and efforts have been made for nearly 20 years to establish Ethernet in industrial production. This has many advantages:

  • IT data and real-time data are transferred via the same network
  • Cascading of switches enables extensive network expansions
  • Large amounts of data can be transferred at high speed
  • All network participants have equal access to buses
  • The number of participants is almost unlimited due to the wide address range
  • Different transmission media can be combined: cable, wireless, fiber optic cable

Industrial Ethernet has thus seen a very high growth rate in recent years with the emergence of IoT technology, considerably higher than the growth rates of fieldbuses. Industrial Ethernet will be the dominant technology for networking in industry in a few years. However, this is not yet the case at the lower level where fieldbus systems still dominate despite the many advantages of Industrial Ethernet. With the growth of Industry 4.0 and the smart factory, this system discontinuity can no longer be maintained. Industrial systems require consistent networking of the three levels of the automation pyramid (some definitions also refer to five levels) using a uniform standard with the TCP/IP protocol.

Help is at hand, though, thanks to the automotive industry. Since 2015, the industry has been considering developing a space-saving successor to the CAN bus to transmit larger data volumes within vehicles. The first standards were defined for cables that only used one core pair instead of the four pairs common to Ethernet. Later on, others were added for data rates of up to 1 Gbit/s, which is also suitable for semi-autonomous driving. Even faster standards of up to 10 Gbit/s for autonomous driving are planned.

The answer for both the automotive industry’s requirements for fast data transmission in vehicles and the manufacturing industry’s demand for seamless networking in factories is one and the same: Single Pair Ethernet, a transmission standard that only uses one core pair in a cable. SPE has numerous advantages:

  • Networking with TCP/IP without system disruptions
  • Every field participant can be addressed via IP
  • Suitable for real-time critical applications thanks to TSN (Time-Sensitive Networking)
  • Substitute for the proliferation of proprietary fieldbuses
  • Long distances up to 1,000 meters
  • Enables more flexibility in cabling, SPE does not use gateways
  • Power supply to terminal devices using the same cable via PoDL
  • Sustainable thanks to the omission of batteries, compared to wireless
  • technologies
  • Less material and weight
  • Flexible and space-saving, e.g., in drag chains
  • Easier and error-free installation, saving assembly time
  • Higher operational reliability than wireless technologies

More recently, numerous electrical connection companies, such as cable and connector manufacturers, have joined forces in several partner networks to advance the technology. The members of the consortium expect SPE to replace today’s prevailing fieldbus systems at sensor/actuator level in the coming years, thus becoming the basic infrastructure for intelligent sensors and actuators and the smart factory.

3. SPE STANDARDIZATION: A LONG WAY BUT NOT YET COMPLETED


For a technology to establish itself widely in the market, standards are required. As a result, the customer can rely on all components working together, regardless of the manufacturer they come from. With fieldbuses, this is usually only the case within one system.

There are more than a dozen different systems which are not automatically compatible. The members of the SPE Industrial Partner Network agree that this should not happen with SPE. Consequently, they are currently working on system and component standardisation. While standardization has been completed for the system properties, consultations are still under way about the components, particularly the connectors.

3.1. PROTOCOL STANDARDS AT IEEE


Essentially four performance classes with different data rates and link lengths (total cable length between two active devices including a maximum of four connectors) have been defined. In terms of the link lengths, a distinction is made between unshielded and shielded cables. The shielded cables are predominantly relevant for industrial applications as they provide longer cable lengths and the necessary protection against electromagnetic interference:

  • 10 Mbit/s up to 1,000 m
  • 100 Mbit/s up to 40 m
  • 1 Gbit/s up to 40 m
  • 2.5 to 10 Gbit/s up to 15 m

Multidrop is also possible. IEEE 802.3cg allows up to eight branches of the master cable. This interesting feature enables a network participant to be connected via a direct physical branch without a switch. The IEEE 802.3cg standard is noteworthy. For the first time, it is possible to bridge distances of more than 100 meters using Ethernet. The IEEE 802.3bu PoDL standard is not listed in the table. The abbreviation stands for Power over Dataline, i.e. the transmission of electrical power via SPE – more information below.

3.2 ISO AND TIA CABLING STANDARDS


The ISO/IEC 11801 series of standards plays an important role in setting up Ethernet networks. This standard defines complete cabling ducts with all of the necessary parameters (length, number of connections, bandwidth and the complete set of transmission parameters including NEXT, FEXT, shielding properties, etc.) in relation to the surrounding environment. This is required in particular for network planning, as well as for the metric testing of the installed cabling. 

3.3 STANDARDISATION OF SPE COMPONENTS (CABLES AND CONNECTORS) AT IEC


3.3.1 Cables for Single Pair Ethernet

Standardization has largely been completed for the cables. The IEEE standard 802.3 defines the protocol standards from which the International  Electrotechnical Commission (IEC) has defined the design and electrical properties of SPE cables in its series of standards IEC 61156. The IEC 61156 standard divides Single Pair Ethernet cables according to installation type, maximum link length, and data transmission rate.


The color of the cores is always the same: blue for BI_DA+ and white for BI_DA-. IEC 61156-11 (fixed installation) and IEC 61156-12 (flexible application) define the properties for a transmission rate of 1 Gbit/s over a transmission distance of 40 meters. To achieve the high transmission rate using just one core pair, the standard sets particularly high requirements for the electrical properties. This requires a significantly higher bandwidth than conventional Industrial Ethernet Cat.5e data cables, which is why they are specified for a frequency of up to 600 MHz. IEC 61156-13 (fixed installation) and IEC 61156-14 (flexible application) are currently being developed for longer distances up to 1,000 m; the data rate here is 10 Mbit/s.


The standards also define the cross-sections of the conductors. They range from 16 AWG and18 AWG (approx. 2 mm core diameter), to 22 AWG (approx. 1.6 mm diameter) to 26 AWG (approx. 1 mm diameter). The slightly thicker 22 AWG, which also have a particularly low attenuation, are suitable for PoDL. 26 AWG is intended for particularly thin cables. This reduces the diameter by a quarter compared to a four-pair cable and reduces the weight by half – ideal for tight construction spaces, such as in a control cabinet.


3.3.2. Cables for specific applications

When selecting the right cables for the respective application, the electrical transmission parameters and cable design described by the standards are not the only relevant information. Particular attention must be paid to environmental conditions or fire protection in industrial use.

With regard to environmental conditions, it must be kept in mind that cables can come into contact with media, or be exposed to high temperatures or UV light. This has an impact on selecting the correct outer jacket material. PVC (polyvinyl chloride) is a cost-effective all-rounder with good to very good flame retardance. PUR (polyurethane) is highly resistant to mechanical stresses. Special materials such as the ROBUST sheath material from LAPP are highly resistant to chemical influences and are ideally suited to food processing, for example.

The numerous application-specific requirements show that there will also be many different specialised cables for Single Pair Ethernet.


3.3.3 Connectors for SPE

SPE connectors are standardised in the IEC 63171 standard. Six different connector faces have been introduced into the standard. From a user perspective, standardisation is desirable to reduce the variety of components and avoid incompatibilities. Ultimately, the market will decide which standard will prevail. What matters here will be the interface implemented by the majority of device manufacturers and preferred by the user.


The IEC 63171-6 standard, which is promoted by the SPE Industrial Partner Network, has the greatest support. It describes six different housing shapes based on a uniform connector face: five IP67 connectors with M8 or M12 connector/screw connections, and an IP20 blade connector. The rectangular connector face with the two pins at 2.8 mm spacing is the same for all of them. The advantage of this is that the plug block with the two connection pins can be combined with virtually any number of M8 and M12 circular connectors with screw, pushpull, and snap-in plugs. It will even fit into future hybrid plugs. This means that an IP20 plug fits easily into IP65/67 sockets with diameters M8 and M12. This is practical if the fitter wants to quickly test a cabling or configure a device with an M12 socket but only has one patch cable with an IP20 plug at hand.

Further advantages are the symmetry of the connector face and hence the exact same running time of the signals via the two conductors, which is a basic prerequisite for a high transmission quality up to bandwidths of 4 GHz with Ethernet.

The symmetrical connector face enables equally symmetrical contact on the PCB. Other positive properties include the high dielectric strength of 1,000 volts (pin to pin) or 2,250 volts (pin to housing), currents of up to 4 A (at 60°C), more than 1,000 connected cycles (for the IP20 version), confusion-proof polarity and high robustness in terms of temperature, humidity and dust, shock, vibration, and electromagnetic compatibility. Last, but not least, all IEC 63171-6 plugs are suitable for all cable thicknesses with cores from 26 AWG to 18 AWG.

Among other things, the IEC 63171-2 connector, which is supported by the Single Pair Ethernet Alliance, is still in the race. With the connector face represented by the SPE System Alliance, the pins lie on top of one another, which ensures lower space consumption on the circuit, but also increases the dimensions. The different lengths of the PINs results in asymmetry. These differences in length can be compensated for using additional conductor tracks on the circuit board, which in turn takes up space. The connector face of IEC 63171-2 is asymmetrically wedge-shaped - the pins are thus at different distances from the shield housing. At very high frequencies, the aforementioned asymmetries generate errors. The SPE Industrial Partner Network expects IEC 63171-6 to get the upper hand.

As the system properties for data transmission are standardised, it is generally possible to mix different connectors, i.e. to assemble an IEC 63171-6 plug at one end of the cable and an IEC 63171-2 plug at the other end, provided the socket needs to be replaced at the switch, for example. A possible way to solve the problem of incompatible connectors, but not the ideal way. This is why the SPE Industrial Partner Network works to ensure that all market players agree on a plug standard for the benefit of the user.

4. THE BENEFITS OF SINGLE PAIR ETHERNET


Single Pair Ethernet is a real game changer in industrial networking. SPE facilitates networking of sensors and actuators at field level. The thinner cables save space and can also be installed in narrower bending radii.

As the number of components that are networked at field level is increasing rapidly, assembly times are becoming increasingly important for users. Since the fitter only has to connect two cores instead of eight in SPE, they can thus save more than half of their working time and noticeably reduce their labor costs. The time required for commissioning machines and systems can also be reduced, as fewer problems arise from connection errors or poor contact. At the previous system boundaries between the control and control level and the field level, transponders and gateways are now used, establishing a connection to the field level. With SPE, these are eliminated, because it supplies a wide range of field components in a space-saving and cost-effective manner. SPE also requires fewer passive components for the Ethernet interface, which reduces the area on the PCB of the devices to just a quarter. Future switches will thus become much more compact, which saves space on the machine and in the control cabinet and ultimately makes production facilities leaner.

A major advantage of SPE is the longer cable length of up to 1,000 meters. This is ten times the distance that previous Ethernet cables can bridge. This makes Industrial Ethernet also interesting for companies that operate extensive systems, for example in the chemical industry where a single process line can cover several football fields. In the past, sensors or actuators were connected there via slow analogue cables or wireless, which meant that the range and the interference immunity were limited. In addition, wireless still requires a cable for the power supply. SPE combines everything in one: high reliability of connection and speed over long distances. At the same time, PoDL (Power over Dataline) ensures the power supply via the same cable.

According to the IEEE 802.3bu PoDL standard, an SPE cable can transmit power of up to 50 watts at 48 volts via a twisted core pair.


This offers great advantages, especially at the machine level. An increasing number of sensors, small actuators and IP cameras that require a power supply are being used here. In production, where maintenance cycles need to be long, batteries are not an option, which means that many components in addition to the data cable require another cable for the power supply. With PoDL, this is no longer necessary in many cases, which halves the cabling effort and reduces problems with tight installation spaces.

Current is fed from the switch or from a power supply unit that is inserted into the cable. PoDL is possible for cables from 10 Mbit/s to 10 Gbit/s, with the maximum cable length of up to 1,000 meters. For higher outputs up to 400 watts, hybrid cables containing two additional cores in one sheath are possible. In contrast to Power over Ethernet, PoDL also defines typical on-board mains voltages of 12 and 24 volts for use in vehicles.

Recently, there has been much talk about wireless technologies in connection with factories, particularly 5G. Wireless technologies do have advantages when it comes to data communication in smart factories, especially where frequently changing and mobile systems are used, and where larger distances need to be bridged. However, wireless technologies also have disadvantages. First, they do not transmit electrical energy, meaning cables are still required for the power supply. Also, in densely packed systems there are wireless shadows with no reception. SPE does not face these limitations. The thin cables go into gaps that are still tight and immediately supply power.

With a cable length of 1,000 meters, SPE is also a cable-based alternative for long-distance wireless communication. The user can be sure that all data will always arrive in full, no matter what disruptions there are. SPE opens up new possibilities for copper cable. It competes with wireless standards and glass fiber, which are now used to bridge longer distances. 

However, it is also clear that SPE is not the solution for everything, and it will not make the established standards for industrial Ethernet with four pairs obsolete. They still have a role to play at the control level of the automation pyramid, where high data transmission rates and plug-in compatibility with office IT are vital. “One size fits all” won’t work here either. SPE cannot be connected to devices with a conventional Ethernet interface such as PCs or servers. Power over Ethernet in multi-pair Ethernet cables with 95 watts also allows slightly higher performance than the 50 watts for SPE. There is also the advantage of multi-pair cables being automated which enables two interconnected Ethernet network ports to negotiate the maximum transmission speed independently. This is currently only possible with SPE if all the chips are from the same manufacturer. User-friendly standardisation is already planned, and will make this function available across all manufacturers when it arrives.

5. TYPICAL APPLICATIONS FOR SPE


Industry

SPE enables a factory to be networked across the entire automation pyramid, from the sensor to the management level and the cloud – all using the same technology and in a particularly economical manner. This is in line with the trend towards downsizing, as an increasing number of sensors need to be economically connected. SPE fills the gap between the sensor and actuator. Direct network integration means that sensors and actuators can also become “smarter”, i.e. they can provide additional information or can be conveniently  parameterized and diagnosed remotely. Another sensible application in industry is the networking of devices in control cabinets, where thinner cables and smaller connectors can save space.

Process automation

SPE is a game-changer for long distances in large plants, for instance in the chemical industry. For decades, analog signal transmissions or fieldbuses have been in use there with data transmission rates of just 31.25 Kbit, making it impossible to transfer video images. In addition, analogue signals are more susceptible to interference than digital transmissions. This is now possible with SPE over distances of 1,000 meters. Additional precautions for the process industry were defined for this application under the term APL (Advanced Physical Layer) based on 10BASE-T1L according to IEEE 802.3cg. For example, the APL takes intrinsic safety into account, which enables its use in hazardous locations.


Bus and rail

In public transportation, SPE is suitable for networking information systems, for example displaying stops and reserving seats, cameras for monitoring or passenger counting, and for infotainment and WiFi.

Electromobility

Automotive single pair ethernet is a crucial technology in battery-electric vehicles. It offers a more compact design with lower bending radii and more flexibility. SPE also saves weight; a standard four pair cable is considerably heavier than a single pair SPE cable.

Building automation

In buildings, SPE can network sensors in fire alarm systems, light or temperature sensors, and in access control systems, information boards, helping space assignment and much more. Smart lighting would also benefit from the reduced installation outlay.

Retail

In supermarkets with quickly perishable goods, sensors can transmit information about an outlet’s inventory level via SPE.

The following table shows some applications where SPE is particularly suitable, but also applications where four-pair Ethernet is still viable.


The graphic suggests that Single Pair Ethernet is not just one of many new standards for data cables, but a complete ecosystem of components for seamless networking in industry at field level. In addition to cables and plugs, this includes patch cables and switches, as well as numerous components from the application such as sensors, actuators, and cameras. New semiconductor chips for the physical interface between electronics and cables, chips for switches, controllers for PoDL and passive components such as magnetic transformers are under development.

In addition to the standardised cable types, special versions are currently under development for various mechanical stresses such as torsion, highly flexible for drag chains or robot applications. The cables also have to withstand extreme environmental conditions such as heat/cold or resistance to aggressive media such as oils and acids. UL approval is an important characteristic for North America and customers who sell their systems worldwide. Different hybrid cables combining SPE with additional elements round off the selection.

7. THE ROLE OF LAPP


LAPP creates connections – globally, reliably and tailor-made. This also applies to SPE. LAPP began developing industrial SPE cables early on and can already offer them. Standards are important for further proliferation. That is why LAPP is committed to standardisation in conjunction with many other manufacturers of connection technology. The Single Pair Ethernet technology is already internationally standardised, providing the basis for global expansion. However,  several proposals have been made for industrial connectors in the IEC 63171 standard, which means that users would have to deal with multiple plugs if several standards were to take root. For connectors, LAPP favors the connector face in accordance with IEC 63171-6 and plays an active role in disseminating this standard by collaborating with the SPE Industrial Partner Network. LAPP therefore contributes to the marketing making decisions soon.


To use SPE you need the complete infrastructure. In addition to SPE-capable cables and plugs, these are the switches and terminal devices in particular. Not all components are currently available on the market. LAPP is also working on this and will be one of the first manufacturers to offer such components.


For users to plan and check an SPE network, they need planning and installation guidelines for their respective uses. These guidelines are developed for industrial Ethernet systems by user organisations such as PI for PROFINET, or ODVA for ETHERNET/IP. LAPP is already working on this in working groups with other member companies.

8. FIT FOR SPE?


Users should bear in mind the following when deploying SPE:


1. Users should already look at the new technology, identify potential fields of application and discuss these requirements with  manufacturers such as LAPP. System decisions are being made now and we manufacturers need the customers’ requirements for system design.

2. Take advantage of the opportunities to develop technological knowledge. Manufacturers and the SPE Industrial Partner Network already offer extensive information material such as webinars or e-learning. SPE technology is currently developing very rapidly – we should stay ahead of this industry trend.

3. “Think outside the box” – the new technology offers tremendous opportunities. Things that previously seemed unthinkable are now possible. SPE is not just about reducing to two conductions, it is also about potential new network structures: trunk capability, power over data line, and longer cable lengths are only a few examples. Anyone who stays abreast of these new possibilities and deploys them in their application can achieve huge benefits.

4. There is no need to implement single pair into every installation just because it is possible. This is why we need to keep the entire Ethernet network in mind in production. While there are numerous cost savings involved with SPE, in many cases it is still beneficial to rely on 4 pair Ethernet cables for installation to avoid any potential system operational issues. Users should remember that standard Ethernet devices must still be able to connect in the event of future plant expansion.