53112686
SKINTOP® CLICK / SKINTOP® CLICK-R
Cable gland; Bore diameter: 0.642in; Clamping range (min./max.): 0.197in - 0.354in; Wrench width 1: 0.866in; light gray; IP 68 - 5 g/cm² (30 min)
SKINTOP® CLICK 16 RAL 7035 LGY
Add to product comparison
Benefits
- Fewer parts, counter nut no longer needed
- Save up to 70% of the time with the innovative CLICK system
- Simple, free assembly in any position
- Vibration protection
- No thread required
Application
- Solar applications
- Control cabinet manufacturing
- Measurement, control and electrical applications
- Air-conditioning technology
- Automation technology