United States
 
 
0
0
0
United States
 
 
EPIC® H-B 10 TG-RO hood
UKCA markedCE markedUR recognised US, cUR recognised USCSA certifiedVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 24 TG-RO

Hood; Design size: 24B; Plug connection design: Standard; Single lever; Number of cable entries: 1; Aluminum, Powder-coated; IP protection class plugged in: IP 65

EPIC® H-B 24 TG-RO 29 ZW. HOOD

10111900

Add to product comparison

Price

Register for price

Quantity

Please observe the minimum order quantity of 5 PC.

Login for the stock inquiry.

Benefits

  • Ideal for many applications due to a wide range of housings and inserts

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry