United States
 
 
United States
 
 
SKINDICHT® VENT 8X1,0 LGY
flame-retardantoil resistantcold resistance

Add to product comparison

Price

Login for price

Quantity

25 PC per packing unit

Login for the stock inquiry.

 

  • Pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This fully prevents the formation of moisture or condensate.
  • The air flow rate for article names with the suffix "PLUS" is 3.5 l/min, and 0.8 l/min for all other articles.
  • UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.

 

  • Especially for closed housings where optimum ventilation is needed.
  • Good oil and chemical resistance.
  • Black variants are UV-resistant and therefore well suited for outdoor use.

Last viewed article