Skip to Header
Skip to Main Content
Skip to Footer
United States
Login
Not a customer yet?
Register now
Order history
Product comparison
Address book
Change password
Saved shopping carts
Stock inquiry
0
Products
Products
Cables and wires
Cables and wires
Power and control cables
Power and control cables
Standard applications
Halogen-free
Harsh conditions
Servo and motor
Cable chains
Robots and torsion
Industry-specific use
Elevator and conveyor technology
Temperature resistant
Single conductors
Data cables
Data cables
Low frequency
Coaxial
Fieldbus
Ethernet
Cable assemblies
Cable assemblies
Data cable assemblies
Data cable assemblies
Ethernet
Sensor actuator
Network and distribution components
Network and distribution components
Ethernet distribution
Ethernet distribution
Switches
Monitoring solutions
Monitoring solutions
Ethernet
Connectors
Connectors
Rectangular connectors
Rectangular connectors
Inserts
Housing
Contacts
Modular system
Kits
Accessories and spare parts
Circular connector
Circular connector
Power
Signal
Powerlock single-pole connectors
Contacts
Tools
Accessories and spare parts
Data connectors
Data connectors
Cable couplers
Ethernet
Sensor/actuator & Fieldbus
Tools and accessories
Tools and accessories
Crimping tool
Disassembly tool
Cable glands
Cable glands
Single entries
Single entries
Plastic
Brass
Stainless steel
Multi-entry systems
Multi-entry systems
Unassembled cables
Assembled cables
Tools and accessories
Tools and accessories
Lock nuts
Sealing inserts/dust protection elements
Blanking plugs
Pressure compensation elements
Reducers
Enlargers
Adapter
Sealing rings / washers
Assembly tools
Grounding sleeves
Cable bushings
Collar
Add-ons
Cable protection and guiding systems
Cable protection and guiding systems
Plastic protective cable conduit systems
Plastic protective cable conduit systems
Simple conduit connectors
Plastic spiral conduit connectors
Spring steel spiral conduit connectors
Simple accessories
Parallel corrugated protective cable conduit systems
Parallel corrugated protective cable conduit systems
Parallel corrugated conduit connectors
Conduit connectors can be resealed
Parallel corrugated accessories
Metal protective cable conduit systems
Metal protective cable conduit systems
Interlocked conduit connectors
Interlocked conduit connectors with braid/jacket
Interlocked accessories
Metal protective cable conduit systems with jacket
Metal protective cable conduit systems with jacket
Conduit connectors with a thin-walled jacket
Thick-walled jacket conduit connectors
Accessories for thick-walled jacket
Protective cable conduit systems for special applications
Protective cable conduit systems for special applications
Hygienic design (food & beverage technology)
Tools and accessories
Tools and accessories
Mounting brackets
Collar
Vices
Marking systems
Marking systems
Cable and single-conductor marking
Cable and single-conductor marking
Customized markings
Manual marking ""on site""
Laser printing labels
Labels for thermal transfer marking
Printer and software
Printer and software
Thermal transfer printer
Tools and accessories
Tools and accessories
Cutting and punching tools
Tools and accessories
Tools and accessories
Electrical connection material
Electrical connection material
End sleeves
Cable lugs
EMC and grounding products
EMC and grounding products
Shielding connector
Ground straps
Insulation and shrink tube products
Insulation and shrink tube products
Shrink tubes
Cable bundling solutions
Cable bundling solutions
Cable bundling
Cable ties and accessories
Cable ties and accessories
Cable ties
Cable tie mount
Tools
Cable cart systems
Cable cart systems
Cable carts and system components
Other
Other
Cable wedge clamps
Tools
Tools
Stripping
Crimping
Cutting and pliers
Cable management systems
Cable management systems
Cable duct
Logistics products
Logistics products
Unwinding solutions
Unwinding solutions
Cable reel unwinder
Cable chains
Brands
Brands
ÖLFLEX®
UNITRONIC®
ETHERLINE®
HITRONIC®
EPIC®
SKINTOP®
SILVYN®
FLEXIMARK®
Properties and technologies
Properties and technologies
Mechanical properties
Mechanical properties
Flexible
Strain relief
Chemical properties
Chemical properties
Halogen-free
Oil-resistant
Lead-free
Electrical properties
Electrical properties
Shielded
Current rating
External influences
External influences
UV-resistant
Heat-resistant
Waterproof
UVC-resistant
Certificates and standards
Certificates and standards
Construction Products Regulation (CPR)
ATEX
ECOLAB
Technology
Technology
PROFINET
Direct Current
Single Pair Ethernet
Ethernet Advanced Physical Layer
Product news
Product news
Industrial cable assemblies
SKINTOP® MINI cable glands
UNITRONIC® BUS ASi
ETHERLINE® GUARD
ÖLFLEX® HEAT 260 SC
Single Pair Ethernet
SKINTOP® MULTI-M
Product configuration
Product configuration
Fibre optic cable configurator
Cable chain configurator
Servo cable configurator
Housing configurator
Cable trolley system configurator
Connector configurator
IC Selector
Industries
Industries
Renewable energies
Renewable energies
Solar energy
Wind energy
Infrastructure
Infrastructure
Broadband expansion
Food and beverage
Mechanical and plant engineering
Mechanical and plant engineering
Robotics
Mobility
Mobility
Railway technology
E-mobility
Intralogistics
Electric Vehicle (EV)
Solutions
Solutions
Industrial communication
Industrial communication
Predictive maintenance
Protocol standards
Protocol standards
Ethernet
Fieldbus
Ethernet applications
Industry segments
Assembly solutions
Assembly solutions
Cable assemblies
Servo assemblies
Assembled cable chains
Online tools
Service
Service
Digital services
Digital services
Online shop
E-procurement platforms
Data exchange (EDI)
Data provision (OCI)
Voltage drop and power calculator
Logistics
Logistics
Logistics products
Logistics services
Delivery tracking
FAQ
Contact
Contact
Contact Request
Request for quote
Newsletter
Downloadcenter
Downloadcenter
Catalogues and flyers
White papers
Product certifications
REACH & RoHS
Certificates
Technical tables
Center of competence and testing
Dealer Locator Tool
News
News
Press & news
Press & news
Press information
Company news archive
Customer magazine LAPPconnect
Trade fairs and events
Trade fairs and events
Intersolar 2024
Webinars
Company
Company
LAPP Group
LAPP Group
Management
History
Family
Brands
Our sites
Mission statement
alive by LAPP
LAPP USA
Compliance and integrity
Compliance and integrity
Code of Conduct
Compliance Management System
Whistleblower system
Compliance of our business partners
Sustainability
Sustainability
Products and solutions
Buildings and plants
Customers
Portfolio
Nature and people
Social responsibility
Competences
Competences
Laboratory and test sites
Innovations
Production
Logistics
Career
Purchasing
Products
Industries
Solutions
Service
News
Company
Login
Not a customer yet?
Register now
Order history
Product comparison
Address book
Change password
Saved shopping carts
Stock inquiry
0
Products
Products
Cables and wires
Cables and wires
Power and control cables
Power and control cables
Standard applications
Halogen-free
Harsh conditions
Servo and motor
Cable chains
Robots and torsion
Industry-specific use
Elevator and conveyor technology
Temperature resistant
Single conductors
Data cables
Data cables
Low frequency
Coaxial
Fieldbus
Ethernet
Cable assemblies
Cable assemblies
Data cable assemblies
Data cable assemblies
Ethernet
Sensor actuator
Network and distribution components
Network and distribution components
Ethernet distribution
Ethernet distribution
Switches
Monitoring solutions
Monitoring solutions
Ethernet
Connectors
Connectors
Rectangular connectors
Rectangular connectors
Inserts
Housing
Contacts
Modular system
Kits
Accessories and spare parts
Circular connector
Circular connector
Power
Signal
Powerlock single-pole connectors
Contacts
Tools
Accessories and spare parts
Data connectors
Data connectors
Cable couplers
Ethernet
Sensor/actuator & Fieldbus
Tools and accessories
Tools and accessories
Crimping tool
Disassembly tool
Cable glands
Cable glands
Single entries
Single entries
Plastic
Brass
Stainless steel
Multi-entry systems
Multi-entry systems
Unassembled cables
Assembled cables
Tools and accessories
Tools and accessories
Lock nuts
Sealing inserts/dust protection elements
Blanking plugs
Pressure compensation elements
Reducers
Enlargers
Adapter
Sealing rings / washers
Assembly tools
Grounding sleeves
Cable bushings
Collar
Add-ons
Cable protection and guiding systems
Cable protection and guiding systems
Plastic protective cable conduit systems
Plastic protective cable conduit systems
Simple conduit connectors
Plastic spiral conduit connectors
Spring steel spiral conduit connectors
Simple accessories
Parallel corrugated protective cable conduit systems
Parallel corrugated protective cable conduit systems
Parallel corrugated conduit connectors
Conduit connectors can be resealed
Parallel corrugated accessories
Metal protective cable conduit systems
Metal protective cable conduit systems
Interlocked conduit connectors
Interlocked conduit connectors with braid/jacket
Interlocked accessories
Metal protective cable conduit systems with jacket
Metal protective cable conduit systems with jacket
Conduit connectors with a thin-walled jacket
Thick-walled jacket conduit connectors
Accessories for thick-walled jacket
Protective cable conduit systems for special applications
Protective cable conduit systems for special applications
Hygienic design (food & beverage technology)
Tools and accessories
Tools and accessories
Mounting brackets
Collar
Vices
Marking systems
Marking systems
Cable and single-conductor marking
Cable and single-conductor marking
Customized markings
Manual marking ""on site""
Laser printing labels
Labels for thermal transfer marking
Printer and software
Printer and software
Thermal transfer printer
Tools and accessories
Tools and accessories
Cutting and punching tools
Tools and accessories
Tools and accessories
Electrical connection material
Electrical connection material
End sleeves
Cable lugs
EMC and grounding products
EMC and grounding products
Shielding connector
Ground straps
Insulation and shrink tube products
Insulation and shrink tube products
Shrink tubes
Cable bundling solutions
Cable bundling solutions
Cable bundling
Cable ties and accessories
Cable ties and accessories
Cable ties
Cable tie mount
Tools
Cable cart systems
Cable cart systems
Cable carts and system components
Other
Other
Cable wedge clamps
Tools
Tools
Stripping
Crimping
Cutting and pliers
Cable management systems
Cable management systems
Cable duct
Logistics products
Logistics products
Unwinding solutions
Unwinding solutions
Cable reel unwinder
Cable chains
Brands
Brands
ÖLFLEX®
UNITRONIC®
ETHERLINE®
HITRONIC®
EPIC®
SKINTOP®
SILVYN®
FLEXIMARK®
Properties and technologies
Properties and technologies
Mechanical properties
Mechanical properties
Flexible
Strain relief
Chemical properties
Chemical properties
Halogen-free
Oil-resistant
Lead-free
Electrical properties
Electrical properties
Shielded
Current rating
External influences
External influences
UV-resistant
Heat-resistant
Waterproof
UVC-resistant
Certificates and standards
Certificates and standards
Construction Products Regulation (CPR)
ATEX
ECOLAB
Technology
Technology
PROFINET
Direct Current
Single Pair Ethernet
Ethernet Advanced Physical Layer
Product news
Product news
Industrial cable assemblies
SKINTOP® MINI cable glands
UNITRONIC® BUS ASi
ETHERLINE® GUARD
ÖLFLEX® HEAT 260 SC
Single Pair Ethernet
SKINTOP® MULTI-M
Product configuration
Product configuration
Fibre optic cable configurator
Cable chain configurator
Servo cable configurator
Housing configurator
Cable trolley system configurator
Connector configurator
IC Selector
Industries
Industries
Renewable energies
Renewable energies
Solar energy
Wind energy
Infrastructure
Infrastructure
Broadband expansion
Food and beverage
Mechanical and plant engineering
Mechanical and plant engineering
Robotics
Mobility
Mobility
Railway technology
E-mobility
Intralogistics
Electric Vehicle (EV)
Solutions
Solutions
Industrial communication
Industrial communication
Predictive maintenance
Protocol standards
Protocol standards
Ethernet
Fieldbus
Ethernet applications
Industry segments
Assembly solutions
Assembly solutions
Cable assemblies
Servo assemblies
Assembled cable chains
Online tools
Service
Service
Digital services
Digital services
Online shop
E-procurement platforms
Data exchange (EDI)
Data provision (OCI)
Voltage drop and power calculator
Logistics
Logistics
Logistics products
Logistics services
Delivery tracking
FAQ
Contact
Contact
Contact Request
Request for quote
Newsletter
Downloadcenter
Downloadcenter
Catalogues and flyers
White papers
Product certifications
REACH & RoHS
Certificates
Technical tables
Center of competence and testing
Dealer Locator Tool
News
News
Press & news
Press & news
Press information
Company news archive
Customer magazine LAPPconnect
Trade fairs and events
Trade fairs and events
Intersolar 2024
Webinars
Company
Company
LAPP Group
LAPP Group
Management
History
Family
Brands
Our sites
Mission statement
alive by LAPP
LAPP USA
Compliance and integrity
Compliance and integrity
Code of Conduct
Compliance Management System
Whistleblower system
Compliance of our business partners
Sustainability
Sustainability
Products and solutions
Buildings and plants
Customers
Portfolio
Nature and people
Social responsibility
Competences
Competences
Laboratory and test sites
Innovations
Production
Logistics
Career
Purchasing
Products
Industries
Solutions
Service
News
Company
Login
Not a customer yet?
Register now
Order history
Product comparison
Address book
Change password
Saved shopping carts
Stock inquiry
0
United States
Cables and wires
Power and control cables
Servo and motor
ÖLFLEX® VFD 2XL SYMMETRICAL
ÖLFLEX® VFD 2XL SYMMETRICAL
Article name:
ÖLFLEX® VFD 2XL SYMMETRICAL 1AWG
Article number:
700720
Add to product comparison
Conductor number/size
3x1AWG + 3x8AWG
3x1/0AWG + 3x8AWG
3x1AWG + 3x8AWG
3x2/0AWG + 3x6AWG
3x250kcmil + 3x2AWG
3x3/0AWG + 3x5AWG
3x350kcmil + 3x2AWG
3x4/0AWG + 3x4AWG
3x500kcmil + 3x1AWG
Nominal conductor cross-section (AWG)
1 AWG
1 AWG
1/0 AWG
2/0 AWG
250 kcmil
3/0 AWG
350 kcmil
4/0 AWG
500 kcmil
Conductor cross-section (mm2)
42.4 mm²
42.4 mm²
53.7 mm²
67.5 mm²
85.1 mm²
107.2 mm²
126.7 mm²
177.6 mm²
253.7 mm²
Number of conductors
3
3
Including protective conductor
Yes
Price
Register for price
Quantity
-
+
Login
for the stock inquiry.
Add to cart
Details
Technical data
Downloads (2)
Articles (8)
Benefits
Flexible
Application
Drive Systems
Please enable JavaScript to continue using this application.