52220065
Multi-entry; Number of cable entries: 22; IP 68 - 0.1 g/cm² (60 min), IP 67, IP 66; UV-resistant; Halogen-free
SKINTOP® MULTI VERSION 1
Add to product comparison
Benefits
- Multi-entry of cables allows a higher packing density (up to 30 cables depending on the variant).
- Large clamping ranges, variable by 4 mm (0.16 in) each for different cable diameters.
- Direct cable entry without pre-piercing the bushings thanks to elastic gel technology with innovative membrane technology.
- Clear marking of bushing points and clamping ranges. As a result, there is no potential for errors during cable insertion.
- Flexibility in selecting the cable diameter reduces the variety of parts in the warehouse, generating logistical and cost benefits.
- Easy fitting of the multi-entry to the housing using 4 fastening screws. The adhesive effect of the sealing gel enables the product to be positioned very easily during assembly.
- The best possible sealing off of the housing and the cables enables protection class IP 68. Unoccupied bushings remain securely closed and sealed.
- Available in different versions for a wide range of applications.
Application
- For sealing and strain relief of multi-entry of unassembled cables and media hoses through a housing.
- Compliant with standards for use in rail vehicles (fire behavior test according to DIN EN 45545, hazard levels HL1 and HL2).
- Can be used in dry, damp and oily environments.
- Suitable for outdoor use.