United States
 
 
0
0
0
United States
 
 
SKINTOP® SL / SKINTOP® SLR cable gland
UKCA markedCE markedTÜV VerbandUR recognised, UL recognisedcUL listed US, UL listed US
cold resistance

SKINTOP® SL / SKINTOP® SLR

Cable gland; PG 13,5; Clamping range (min./max.): 0.236 - 0.472 in; gray; IP 68 - 5 g/cm²;

SKINTOP® ST PG 13,5 W/NUT GY RAL 7001

S1113

Add to product comparison

Price

Register for price

Quantity

100 PC per packing unit

Login for the stock inquiry.