United States
 
 
0
0
0
United States
 
 
SKINTOP® SLM / SKINTOP® SLRM cable gland
UKCA markedCE markedUR recognised, UL recognisedcUL listed US, UL listed USVDE certifiedLAPP-DNV-Approved-Logo
uv-resistant.cold resistance

SKINTOP® SLM / SKINTOP® SLRM

Cable gland; M 20; Clamping range (min./max.): 0.157 - 0.394 in; black; UV-resistant; IP 68 - 5 g/cm², IP 69;

SKINTOP® SLR-M 20X1.5 BK W/ NUT

S2613

Add to product comparison

Price

Register for price

Quantity

100 PC per packing unit

Login for the stock inquiry.