United States
 
 
0
0
0
United States
 
 
SKINTOP® SLM / SKINTOP® SLRM cable gland
UKCA markedCE markedUR recognised, UL recognisedcUL listed US, UL listed USVDE certifiedLAPP-DNV-Approved-Logo
uv-resistant.cold resistance

SKINTOP® SLM / SKINTOP® SLRM

Cable gland; M 63; Clamping range (min./max.): 1.102 - 1.535 in; black; UV-resistant; IP 68 - 5 g/cm², IP 69;

SKINTOP® SLR-M 63X1.5 BK W/ NUT

S2642

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock inquiry.