United States
 
 
United States
 
 
SKINTOP® TRAIN EMC M16X1.5
CE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistantcold resistanceicon sturgeon signal

Add to product comparison

Register for your individual price.

Price

Quantity

50 PC per packing unit

Login for the stock inquiry.

Benefits

  • Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided shielding and the gland.
  • Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided shielding is not damaged by the brass brush.
  • Halogen free materials make the product suitable for use in public areas.
  • Safe, fast and uncomplicated installation.

Application

  • For EMC-compliant insertion of copper-shielded cables.
  • The "XL" variant is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use, subject to the temperature range.
  • Note: For painted, anodized or powder-coated housings, use the lock nut SKINDICHT® SM-PE-M for equipotential bonding.

Last viewed articles