United States
 
 
0
0
0
United States
 
 
UNITRONIC® 300 STP low frequency data transmission cable
UKCA markedCE markedCSA certifiedcUL listed US, UL listed USUL recognized
torsion resistantuv-resistant.oil resistanticon sturgeon signal

UNITRONIC® 300 STP

UNITRONIC® 300 STP 16/1PR

301601STP

Add to product comparison

Price

Register for price

Quantity

Please observe the minimum order quantity of 2500 FT.

Login for the stock inquiry.

Benefits

  • Overall braid minimises electrical interference
  • Cost-saving, easy installation due to omission of closed raceways (suitable for open wiring)
  • Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
  • Wide application range due to multiple certifications

Application

  • On the basis of CMG, PLTC or ITC direct laying on cable tray in the USA, in conjunction with -ER (Exposed Run) for unprotected transition sections with a length of not more than 6 ft. each
  • For the North American market
  • Thanks to the DIRECT BURIAL approval, direct burial of versions with the nominal conductor cross-section 18 AWG in the USA
  • Torsion resistant up to ±150 °/m for the drip loop of wind turbine generators
  • Control and signal cables for internal and external wiring