United States
 
 
United States
 
 

Make your VFD motor cable installations easier

VFD TGK FLX SYMMETRICAL​


In high-horsepower applications, installing traditional industrial cables can be a bottleneck. Heavy and rigid cables resist easy routing in a tight installation – ​ until now.​

LAPP’s VFD TGK FLX SYMMETRICAL cable is engineered for:

  • effortless installation
  • robust performance
  • application in demanding industrial environments.

Don’t Let Sub-Par Cabling Compromise Your Operations​

The Ultimate High Flexibility, High Performance VFD Cable for Large Horsepower Motors​

Upgrade Your System Now

Contact Us

Enhanced Performance


  • Reduced Common Mode Current (CMC) – symmetrically positioned ground conductors minimize interference.​
  • Exceptional EMI and RFI Protection – foil and braid shielding protection, ensuring stable operation.
  • Durability in Harsh Environments – withstands extreme temperatures from -40°C to +90°C, and strong oil and flame resistance.​
  • Industry Approvals – including UL TC-ER and c(UL)US

Why you want LAPP’s VFD TGK FLX SYMMETRICAL ​


Recommended applications


VFD drive & motor connections for large HP applications; pumps; compressors; conveyors; elevators; extruders; HVAC; large presses; on/off, slow down/speed up applications. 

Construction


  • Conductors: bare copper
  • Insulation: XLPE insulation + 3 insulated symetrical grounds
  • Shielding: foil and tinned copper braid
  • Jacket: TPE black

Application advantage


  • 85% foil and braid coverage for EMI & RFI protection 
  • Low capacitance design
  • UL TC-ER approved with XHHW-2 insulated conductors 
  • 3 SYM ground design for optimal electrical performance

Cable attribute: 


  • OIL: OR-03 
  • FLAME: FR-03
  • MOTION: FL-01 
  • MECH.: MP-03

Technical data



Minimum bend radius: 7.5 x OD

Temperature range:

  • UL TC: -25°C to +90°C
  • for stationary use: -40°C to +90°C


Nominal voltage:

  • UL TC-ER: 600/1000V
  • UL Flexible Motor Supply: 1000V

Test voltage: 

  • 12 - 10 AWG 6,000V
  • 8 - 2 AWG 7,500V
  • 1 AWG - 4/0 9,000V
  • 250 - 500 MCM 10,000V

Conductor stranding: 

  • Circuit 12 AWG to 500 KCMIL: Class K
  • Ground 16 AWG to 6 KCMIL: Class K

Color code:

  • Black conductors with white numbers, plus 3 green/yellow symmetrical grounds.


Approvals: 

  • UL:
    • TC-ER per UL 1277
    • Flexible motor supply cable per UL 
    • 2277 (12 AWG to 4/0)
  • Attributes: 
    • Oil Res I/II
    • 90°C wet or dry
    • XHHW-2 per UL 44
    • -40°C cold bend
    • sunlight resistant
    • direct burial NFPA 79
  • NEC: 
    • Class 1 Division 2 per NEC Article 501
  • Canada:
    • c(UL) RW90/TC FT4
  • Additional:
    • RoHS II