61721871
End sleeve; suitable crimp-insert: PEW 12.090; for cross-section: 0.5mm²; Total length: 13.5mm; orange; Electrolytic copper Tin-plated
END SLEEVES AHI N 0.5/ 8 OG
Add to product comparison
Price
26,60 zł
(5,32 zł/100 PC)
500 PC per packing unit
Login for the stock enquiry.
Available within the next 3-28 days. Find out the delivery date in the offer
Benefits
- Funnel-shaped opening makes it easy to slip them onto the strands
- The conductor is permanently connected to the collar by crimping
Application
- Control cabinets and equipment wiring
- For cables with category 2,5 and 6 conductors
- Not suitable for solid conductors