52106860
Cable gland; M 16; Clamping range (min./max.): 4.5 - 5.8 mm; Wrench width 1: 18; Brass Nickel-plated; Halogenfree; UV-resistant; IP 65, IP 66, IP 67, IP 68; EMC screening
SKINDICHT® SHVE-M 16X1.5/9/6/3.2
Add to product comparison
Price
982,42 zł
(3.929,67 zł/100 PC)
25 PC per packing unit
Login for the stock enquiry.
Not currently available. Please contact us via chat for more information!
Benefits
- Optimum, low-resistance 360° screen contact
- High degree of protection
- High strain relief
Application
- Earthing gland, for applications where electrical interference fields can occur.
- Medical engineering
- Frequency converters
- Airports
- Measurement and control technology