Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
BASIC STRIP stripping and cutting tool Stripping tool
TÜV certified

BASIC STRIP stripping and cutting tool

Stripping tool; Conductor cross-section 0.2mm² - 6.0mm²;

BASIC STRIP

61725960

Add to product comparison

Price

28,01 €

(2.800,89 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Enables easy, quick and uniform stripping of solid and flexible conductors
  • Easy to handle due to the automatic adjustment for the different crimping cross-sections
  • Adjustable length gauge from 5-12 mm
  • Removable blade head
  • Ergonomic plastic handles

Application

  • Self-adjusting stripping and cutting tool
  • Stripping wires and strands from 0.2 - 6 mm²
  • Cutting of wires up to a diameter of 2 mm
  • For wires with PVC core insulation