Austria
 
de
en
 
0
0
0
Austria
 
de
en
 

Servo assemblies

ÖLFLEX® CONNECT SERVO – servo systems made by LAPP


With ÖLFLEX® CONNECT SERVO, we offer you servo assemblies for all common drive technology and mechanical engineering standards from a single source: SIEMENS®, LENZE®, Rockwell® and SEW®. On our in-house developed production line for the LAPP cable Core Line 742 and 752, we produce all products in a semi-automated manner. Combined with our many years of experience, we can thus guarantee you a consistently high product quality. 


Our power connector (size 1) offers measurably better EMC shielding (6 dB). Our servo cables are also vibration-proof and tamper-proof due to their pressed clamp ring. The plug on the motor side is protected against dust and water with protection class IP67. 


With our ÖLFLEX® CONNECT SERVO products, you also benefit from comprehensive customer service that always focuses on you and your needs. This means we can offer the right logistics services for your individual delivery programme and the right labelling for you. In addition to proximity to customers, speed is also important to us: thanks to its decentralised production and logistics network, LAPP is globally positioned and can deliver quickly anywhere in the world. We guarantee maximum availability of materials, as well as uniform quality standards at all our production sites.


All of our servo cables are put through their paces at our in-house laboratory with the application site in mind – ensuring maximum quality and safety.

The benefits to you


  • Outstanding design skills: LAPP offers decades of expertise in cable and connector design.
  • Easy ordering: By phone, online or with our friendly sales representatives.
  • Excellent product quality: Thanks to our semi-automated assembly process.
  • Head online to find the right servo assembly: Find the right connection solution in just three steps with the online configurator.

An overview of the performance classes


  • Basic Line: cost-effective servo cable for simple applications
  • Core Line: specially designed for dynamic applications
  • Extended Line: highly dynamic performance class for demanding environments

Servo assemblies for industry standards


We offer high-quality servo cables for various industry standards. Whether it's a large order or an individual product, we'll provide you with everything you need. We also provide customised solutions: whether you need printing, labelling or packaging – we make it possible. The servo cables are available in all lengths.

For the SIEMENS® standard:

  • for both static and highly dynamic applications

Servo solutions for industry standards SEW®, LENZE®, ROCKWELL®:

  • CORE LINE PVC for static and dynamic applications
  • CORE LINE PUR for highly dynamic applications

ÖLFLEX® CONNECT

Each application places different requirements on cables, plugs and housings. With us, you will find the right connection solution thanks to our individual cable assemblies.
Read more

ÖLFLEX® CONNECT CABLES

Each application places different requirements on cables, plugs and housings. With us, you will find the right connection solution thanks to our individual cable assemblies.
Read more

ÖLFLEX® CONNECT CHAIN

At LAPP, you get fully assembled cable chain systems, precisely tailored to your requirements, from a single source. We are always on hand to advise you with our extensive expertise.
Read more