Austria
 
de
en
 
0
0
0
Austria
 
de
en
 

Logistics products



Our transport, storage and unwinding solutions enable efficient and ergonomic handling.

Go directly to the Online Shop

Cable drum cardboard box


Portable cardboard box with unwinding and storage option

Perhaps you do not have a drum rack and are looking for a flexible alternative for unwinding? LAPP offers a cost-effective and flexible solution!


With our cable drum cardboard box, you can unwind our LAPP drums with 40 cm flange diameter effortlessly. Ideal for manual transport, the cardboard boxes can be stacked on site or integrated into a compartment floor rack.

  • Easy unwinding straight from the box
  • Space-saving at the usage site owing to the stackability
  • Product protection
  • Manual transport possible thanks to carrier handles
  • Easy disposal
  • Dispenser solution (reusable) possible
  • Kanban capable

Cable drum pallet


Transport aids with unwinding function

Do you need a transport aid with a direct unwinding function? With our cable drum pallet, drums up to a flange diameter of 90 cm can be unwound directly from the load carrier.


Our cable drum pallet is an ideal transport and storage option, which is also suitable for export due to its IPPC treatment.

  • Four-way entry
  • Cable drum can be unwound directly from the load carrier
  • No need to move the cable drum, thus reducing any risk of damage
  • Reusable
  • Suitable for export, due to IPPC treatment

Champion


Portable and flexibly adjustable drum unwinder

The Champion is our lightweight solution for unwinding drums. It can easily roll small coils from 15 cm or drums with up to 90 cm flange diameter. The special design makes the LAPP Champion particularly lightweight, while still ensuring a safe and stable stand on various surfaces.


The drum unwinder is available in two different models – Champion 52 or Champion 67. Depending on the model, the product is suitable for different drum widths up to a maximum of 52 or 67 cm.

  • Universal drum unwinder in lightweight design
  • Reliable stability thanks to rubber feet and transportability owing to steering pulleys
  • Easy adjustable supporting rollers with six different positions
  • Load-bearing capacity up to 200 kg
  • Weather-resistant due to the use of high-quality stainless materials

Customised rack solution


Customised drum and ring rack systems

Our rack systems can be individually planned to adapt flexibly to all requirements, and subsequently expanded as needed. They are an ideal storage option and allow items from the rack to be used directly.

  • Clean and clear storage of all articles
  • Low setup times
  • Cables can be bundled from the rack
  • Easy removal option

Plastic drum


Drums for hygienically demanding applications

Do you need to meet certain hygiene requirements? On request, you can also receive our cables and wires for a surcharge on environmentally friendly recycled plastic drums, which you can use in clean rooms.

  • Suitable for use in clean rooms
  • Made of polypropylene
  • High stability despite low net weight
  • Suitable for export
  • Selectable drum sizes are the same as the LAPP standard plywood drums

Lamiflex casing


Smart drum casing for maritime transport

Do you need a packaging solution suitable for sea freight? We can offer you the cost-effective Lamiflex casing as a simple and time-saving alternative to wooden board casing. This effectively protects the cable from influences during sea transport.

  • Reduces damage to the drum flanges by affixing the casing with adhesive tape.
  • UV-stable drum casing with a perfect fit between the cable drum flanges (without cavities)
  • Effectively protects the cable against damage (shock resistance up to 100 kg/cm³)
  • Resistant against insects and sea water
  • Reduces the risk of injuries (no nails or wooden splinters)

Multi-chamber drum


Installation of several cables and stranding on site

The individually configurable, fee-based multi-chamber drum can be used to perform stranding directly on your construction site. The multi-chamber drum enables several cables to be inserted simultaneously at your location.

  • Transport cost reduction
  • Simultaneous installation of several cables at the installation site
  • Simplified processes on-site
  • Complex stranding of several lines is not necessary#

Systems for single cores


Mobile transport, organisation and cutting system

Do you need a mobile transport, organisation and cutting system for your single cores? LAPP provides the solution! There are two basic systems available for the LAPP single core rings: the TRONIC box or the TRONIC module with different trolleys and single core capacities. Optionally, measuring devices with a cutting device can also be selected for both systems.


With the TRONIC S12 single core trolley, we also have a transport, organisation and cutting solution ready for you for the LAPP single core coils.

  • Clear storage and direct use of the drums
  • Easy and fast removal of individual cables
  • Low setup times
  • Cable bundling from drum trolley possible

Transport frame


Transport and storage of standing drums

For quality, safety and handling reasons, large drums are transported on specially designed (IPPC standardised) wooden frames. Transport frames are provided free of charge for large drums with a flange diameter of 140 cm and above.

  • Four-way entry
  • Secure stand even on poor terrain (construction site)
  • Suitable for export according to IPPC standard

Drum trolley


Mobile transport, ordering and cutting trolley

You need a mobile unwinding and storage facility for several drums? LAPP offers the solution! The drum trolley can be individually equipped with eight drums and, if required, extended by four reel axles. This way, drums with flange diameters between 40 and 50 cm and a total load of up to 400 kg can be easily transported to the place of use.

  • Clear storage and direct use of the drums
  • Easy and fast removal of individual cables
  • Low setup times
  • Cable bundling from drum trolley possible