Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® DATA HS RJ45F Cat.6A Data connectors
ETHERNET/IPPROFINET
cold resistance

EPIC® DATA HS RJ45F Cat.6A

Data connector; ETHERNET/IP, PROFINET; Cat.6A; RJ 45; Socket; Straight (180 °)

EPIC® DATA HS RJ45 F 10G A

21700613

Add to product comparison

Price

28,51 €

(2.851,33 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • With clip for direct mounting on 35 mm top-hat rails.

Application

  • Intended for Cat. 6A cables.
  • Suitable for all LAN networks and Ethernet applications up to 10GBase-T.