Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 10 TBF-LB Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 10 TBFH-LB

Cable coupler hood; Design size: 10A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 10 TBFH 21 ZW. CABLE COUPLER HOOD

70450400

Add to product comparison

Price

207,34 €

(4.146,85 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Small and space-saving for narrow available space

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory