Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 16 SDR-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 16 SDRL-LB

Surface-mount base; Design size: 16A; Plug connection design: Standard; Single Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 16 SDRL 16 ZW. SOCKELGEHAEUSE

70486200

Add to product comparison

Price

213,54 €

(4.270,87 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Small and compact, for applications with high number of contacts

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory