Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 3 AGS Panel-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistance

EPIC® H-A 3 AGS

Panel-mount base; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Polyamide, Uncoated; IP protection rating mounted: IP 65

EPIC® H-A 3 AGS

10423000

Add to product comparison

Price

44,14 €

(441,42 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Housing in plastic or metal version for safe connections in the smallest possible space

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory